Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| LM282549D - LM282510 | Series N/A LM282500 | d - Bore N/A 27.8750 in708.025 mm | D - Cup Outer Diameter N/A 36.6250 in930.275 mm | B - Double Cone Width N/A 10.7500 in273.050 mm | C - Cup Width N/A 4.5625 in115.888 mm | T - Bearing Width across Cups N/A 10.7500 in273.050 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1810000 lbf8060000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM287649D - LM287610 | Series N/A LM287600 | d - Bore N/A 36.9375 in938.213 mm | D - Cup Outer Diameter N/A 50.0000 in1270.000 mm | B - Double Cone Width N/A 15.7500 in400.050 mm | C - Cup Width N/A 6.6875 in169.863 mm | T - Bearing Width across Cups N/A 15.7499 in400.047 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 3570000 lbf15900000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451349D - LM451310 | Series N/A LM451300 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2499 in107.947 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 275000 lbf1220000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451349D - LM451310V | Series N/A LM451300 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2499 in107.947 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 275000 lbf1220000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451349DGW - LM451310V | Series N/A LM451300 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2499 in107.947 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 275000 lbf1220000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451349DGW - LM451310 | Series N/A LM451300 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2499 in107.947 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 275000 lbf1220000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451349DW - LM451310V | Series N/A LM451300 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2499 in107.947 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 275000 lbf1220000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451349DW - LM451310 | Series N/A LM451300 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2499 in107.947 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 275000 lbf1220000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451349DWX - LM451310V | Series N/A LM451300 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2499 in107.947 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 338000 lbf1500000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM451349DWX - LM451310 | Series N/A LM451300 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2499 in107.947 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 338000 lbf1500000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM654640D - LM654611 | Series N/A LM654600 | d - Bore N/A 10.7500 in273.050 mm | D - Cup Outer Diameter N/A 14.961 in380.009 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 283000 lbf1260000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM654640D - LM654610 | Series N/A LM654600 | d - Bore N/A 10.7500 in273.050 mm | D - Cup Outer Diameter N/A 14.9960 in380.898 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 283000 lbf1260000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM654644D - LM654611 | Series N/A LM654600 | d - Bore N/A 11.0070 in279.578 mm | D - Cup Outer Diameter N/A 14.961 in380.009 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 283000 lbf1260000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM654648DW - LM654611 | Series N/A LM654600 | d - Bore N/A 11.2500 in285.750 mm | D - Cup Outer Diameter N/A 14.961 in380.009 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 283000 lbf1260000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM665949DGW - LM665911 | Series N/A LM665900 | d - Bore N/A 15.1875 in385.763 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 530000 lbf2360000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM665949DGW - LM665910 | Series N/A LM665900 | d - Bore N/A 15.1875 in385.763 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 530000 lbf2360000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM665949DW - LM665911 | Series N/A LM665900 | d - Bore N/A 15.1875 in385.763 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 530000 lbf2360000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM742749DW - LM742714 | Series N/A LM742700 | d - Bore N/A 8 1/2 in215.900 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 3.3750 in85.725 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.3749 in85.722 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 168000 lbf748000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM742749DW - LM742710 | Series N/A LM742700 | d - Bore N/A 8 1/2 in215.900 mm | D - Cup Outer Diameter N/A 11.25 in285.750 mm | B - Double Cone Width N/A 3.3750 in85.725 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.3749 in85.722 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 168000 lbf748000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM761648DW - LM761610 | Series N/A LM761600 | d - Bore N/A 13 7/16 in341.313 mm | D - Cup Outer Diameter N/A 17.9960 in457.098 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.8124 in122.235 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM761649DGW - LM761610 | Series N/A LM761600 | d - Bore N/A 13.5060 in343.052 mm | D - Cup Outer Diameter N/A 17.9960 in457.098 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.8124 in122.235 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 411000 lbf1830000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM761649DWH - LM761610 | Series N/A LM761600 | d - Bore N/A 13.5060 in343.052 mm | D - Cup Outer Diameter N/A 17.9960 in457.098 mm | B - Double Cone Width N/A 4.8125 in122.238 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.8124 in122.235 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 411000 lbf1830000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM767745D - LM767710 | Series N/A LM767700 | d - Bore N/A 15.5 in393.7 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.4374 in138.110 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 513000 lbf2280000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM767749DGW - LM767710 | Series N/A LM767700 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.4374 in138.110 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 513000 lbf2280000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM772749DW - LM772710 | Series N/A LM772700 | d - Bore N/A 19.2530 in489.026 mm | D - Cup Outer Diameter N/A 24.9950 in634.873 mm | B - Double Cone Width N/A 6.0625 in153.988 mm | C - Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cups N/A 6.0625 in153.988 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 728000 lbf3240000 N |
CAD
N/A
|
Add To Cart
Request Quote |