Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 469 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Sort by
N/A 495 N/A 3 3/16 in80.963 mm N/A 5.6875 in144.463 mm N/A 2.3440 in59.538 mm N/A 0.8750 in22.225 mm N/A 2.3750 in60.325 mm N/A 60500 lbf269000 N N/A CAD
N/A 42000 N/A 3.6250 in92.075 mm N/A 5.9045 in149.974 mm N/A 2.2812 in57.942 mm N/A 0.9688 in24.608 mm N/A 2.4999 in63.497 mm N/A 63800 lbf284000 N N/A CAD
N/A 42000 N/A 3.6250 in92.075 mm N/A 5.8750 in149.225 mm N/A 2.2812 in57.942 mm N/A 0.9688 in24.608 mm N/A 2.4999 in63.497 mm N/A 63800 lbf284000 N N/A CAD
N/A 42000 N/A 3.6250 in92.075 mm N/A 5.8437 in148.430 mm N/A 2.2812 in57.942 mm N/A 1.0000 in25.400 mm N/A 2.2499 in57.147 mm N/A 63800 lbf284000 N N/A CAD
N/A 42000 N/A 3.6250 in92.075 mm N/A 5.8437 in148.430 mm N/A 2.2812 in57.942 mm N/A 0.8438 in21.433 mm N/A 2.2499 in57.147 mm N/A 63800 lbf284000 N N/A CAD
N/A 42000 N/A 3.6250 in92.075 mm N/A 5.8437 in148.430 mm N/A 2.2812 in57.942 mm N/A 1.2500 in31.750 mm N/A 2.7499 in69.847 mm N/A 63800 lbf284000 N N/A CAD
N/A 39500 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 2.3750 in60.325 mm N/A 65300 lbf291000 N N/A CAD
N/A 39500 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 2.3750 in60.325 mm N/A 65300 lbf291000 N N/A CAD
N/A 39500 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 1.1875 in30.163 mm N/A 2.8750 in73.025 mm N/A 65300 lbf291000 N N/A CAD
N/A 39500 N/A 2 1/2 in63.500 mm N/A 4.7238 in119.985 mm N/A 2.375 in60.325 mm N/A 1.0610 in26.949 mm N/A 2.5787 in65.499 mm N/A 65300 lbf291000 N N/A CAD
N/A 39500 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 2.3750 in60.325 mm N/A 65300 lbf291000 N N/A CAD
N/A 39500 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 2.3750 in60.325 mm N/A 65300 lbf291000 N N/A CAD
N/A LM121900 N/A 4.25 in107.95 mm N/A 6.0000 in152.400 mm N/A 2.5625 in65.088 mm N/A 1.1250 in28.575 mm N/A 2.5624 in65.085 mm N/A 65900 lbf293000 N N/A CAD
N/A 78000 N/A 2 1/2 in63.500 mm N/A 5.5130 in140.030 mm N/A 2.5980 in65.989 mm N/A 0.9260 in23.520 mm N/A 2.6020 in66.091 mm N/A 66900 lbf298000 N N/A CAD
N/A 78000 N/A 2 1/2 in63.500 mm N/A 5.3750 in136.525 mm N/A 2.5980 in65.989 mm N/A 0.9260 in23.520 mm N/A 2.6020 in66.091 mm N/A 66900 lbf298000 N N/A CAD
N/A 78000 N/A 2.5586 in64.988 mm N/A 5.7080 in144.983 mm N/A 2.5980 in65.989 mm N/A 0.9058 in23.007 mm N/A 2.5616 in65.065 mm N/A 66900 lbf298000 N N/A CAD
N/A 78000 N/A 2.5586 in64.988 mm N/A 5.3750 in136.525 mm N/A 2.5980 in65.989 mm N/A 0.9260 in23.520 mm N/A 2.6020 in66.091 mm N/A 66900 lbf298000 N N/A CAD
N/A 78000 N/A 2.5586 in64.988 mm N/A 5.5130 in140.030 mm N/A 2.5980 in65.989 mm N/A 0.9260 in23.520 mm N/A 2.6020 in66.091 mm N/A 66900 lbf298000 N N/A CAD
N/A 575 N/A 3 3/16 in80.963 mm N/A 5.5115 in139.992 mm N/A 3.1549 in80.134 mm N/A 1.1250 in28.575 mm N/A 3.1875 in80.963 mm N/A 80900 lbf360000 N N/A CAD
N/A 575 N/A 3 3/16 in80.963 mm N/A 5.5115 in139.992 mm N/A 3.1549 in80.134 mm N/A 1.1250 in28.575 mm N/A 3.1875 in80.963 mm N/A 80900 lbf360000 N N/A CAD
N/A 575 N/A 3 3/16 in80.963 mm N/A 5.5111 in139.982 mm N/A 3.1549 in80.134 mm N/A 1.1250 in28.575 mm N/A 3.0881 in78.438 mm N/A 80900 lbf360000 N N/A CAD
N/A LM124400 N/A 4.7500 in120.650 mm N/A 6.5875 in167.323 mm N/A 2.8440 in72.238 mm N/A 1.6250 in41.275 mm N/A 3.5939 in91.285 mm N/A 81800 lbf364000 N N/A CAD
N/A LM124400 N/A 4.7500 in120.650 mm N/A 6.5625 in166.688 mm N/A 2.8440 in72.238 mm N/A 1.2500 in31.750 mm N/A 2.8439 in72.235 mm N/A 81800 lbf364000 N N/A CAD
N/A L540000 N/A 7.7500 in196.850 mm N/A 10.0000 in254.000 mm N/A 2.0626 in52.390 mm N/A 0.8438 in21.433 mm N/A 2.1249 in53.972 mm N/A 82500 lbf367000 N N/A CAD
N/A 52000 N/A 3.8750 in98.425 mm N/A 6.1875 in157.163 mm N/A 3.1250 in79.375 mm N/A 1.0313 in26.195 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A CAD
101 - 125 of 469 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »