3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
101 - 125 of 575 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

Bore Taper

CAD

C1 - Dynamic Radial Rating (1 million revolutions)

Sort by
487TD - 473 N/A 475 N/A 2.8375 in72.073 mm N/A 4.7244 in120.000 mm N/A 2.6590 in67.539 mm N/A 1.1417 in28.999 mm N/A 2.7180 in69.037 mm N/A 7890 lbf35100 N N/A 53000 lbf236000 N N/A N/A CAD N/A
487TD - 472 N/A 475 N/A 2.8375 in72.073 mm N/A 4.7244 in120.000 mm N/A 2.6590 in67.539 mm N/A 0.9542 in24.237 mm N/A 2.7180 in69.037 mm N/A 7890 lbf35100 N N/A 53000 lbf236000 N N/A N/A CAD N/A
487TD - 472A N/A 475 N/A 2.8375 in72.073 mm N/A 4.7244 in120.000 mm N/A 2.6590 in67.539 mm N/A 0.9230 in23.444 mm N/A 2.6556 in67.452 mm N/A 7890 lbf35100 N N/A 53000 lbf236000 N N/A N/A CAD N/A
487TD - 472X N/A 475 N/A 2.8375 in72.073 mm N/A 4.8750 in123.825 mm N/A 2.6590 in67.539 mm N/A 0.9687 in24.605 mm N/A 2.7470 in69.774 mm N/A 7890 lbf35100 N N/A 53000 lbf236000 N N/A N/A CAD N/A
L217845D - L217810 N/A L217800 N/A 3.3750 in85.725 mm N/A 4.8750 in123.825 mm N/A 1.7500 in44.450 mm N/A 0.6563 in16.670 mm N/A 1.6250 in41.275 mm N/A 5400 lbf24000 N N/A 36300 lbf161000 N N/A N/A CAD N/A
L217845D - L217813 N/A L217800 N/A 3.3750 in85.725 mm N/A 5 in127 mm N/A 1.7500 in44.450 mm N/A 0.7500 in19.050 mm N/A 1.6250 in41.275 mm N/A 5400 lbf24000 N N/A 36300 lbf161000 N N/A N/A CAD N/A
487TD - 474 N/A 475 N/A 2.8375 in72.073 mm N/A 5.1181 in130.000 mm N/A 2.6590 in67.539 mm N/A 1.2205 in31.001 mm N/A 2.8756 in73.040 mm N/A 7890 lbf35100 N N/A 53000 lbf236000 N N/A N/A CAD N/A
496D - 492A N/A 495 N/A 3.1875 in80.963 mm N/A 5.2500 in133.350 mm N/A 2.3440 in59.538 mm N/A 0.8750 in22.225 mm N/A 2.3750 in60.325 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A N/A CAD N/A
496D - 493A N/A 495 N/A 3.1875 in80.963 mm N/A 5.3140 in134.976 mm N/A 2.3440 in59.538 mm N/A 0.8750 in22.225 mm N/A 2.3750 in60.325 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A N/A CAD N/A
496D - 493P N/A 495 N/A 3.1875 in80.963 mm N/A 5.3750 in136.525 mm N/A 2.3440 in59.538 mm N/A 0.8750 in22.225 mm N/A 2.3750 in60.325 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A N/A CAD N/A
496D - 493 N/A 495 N/A 3.1875 in80.963 mm N/A 5.3750 in136.525 mm N/A 2.3440 in59.538 mm N/A 0.8750 in22.225 mm N/A 2.3750 in60.325 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A N/A CAD N/A
78251D - 78537 N/A 78000 N/A 2.5000 in63.500 mm N/A 5.3750 in136.525 mm N/A 2.5980 in65.989 mm N/A 0.9260 in23.520 mm N/A 2.6020 in66.091 mm N/A 9970 lbf44300 N N/A 66900 lbf298000 N N/A N/A CAD N/A
78255D - 78537 N/A 78000 N/A 2.5586 in64.988 mm N/A 5.3750 in136.525 mm N/A 2.5980 in65.989 mm N/A 0.9260 in23.520 mm N/A 2.6020 in66.091 mm N/A 9970 lbf44300 N N/A 66900 lbf298000 N N/A N/A CAD N/A
LM119348D - LM119311 N/A LM119300 N/A 3.7500 in95.250 mm N/A 5.3750 in136.525 mm N/A 2.2500 in57.150 mm N/A 0.9688 in24.608 mm N/A 2.2499 in57.147 mm N/A 8140 lbf36200 N N/A 54600 lbf243000 N N/A N/A CAD N/A
581D - 572X N/A 575 N/A 3.1875 in80.963 mm N/A 5.5000 in139.700 mm N/A 3.1549 in80.134 mm N/A 1.1250 in28.575 mm N/A 3.1875 in80.963 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A N/A CAD N/A
581D - 572A N/A 575 N/A 3.1875 in80.963 mm N/A 5.5111 in139.982 mm N/A 3.1549 in80.134 mm N/A 1.1250 in28.575 mm N/A 3.0881 in78.438 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A N/A CAD N/A
581D - 572 N/A 575 N/A 3.1875 in80.963 mm N/A 5.5115 in139.992 mm N/A 3.1549 in80.134 mm N/A 1.1250 in28.575 mm N/A 3.1875 in80.963 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A N/A CAD N/A
581D - 574 N/A 575 N/A 3.1875 in80.963 mm N/A 5.5115 in139.992 mm N/A 3.1549 in80.134 mm N/A 1.1250 in28.575 mm N/A 3.1875 in80.963 mm N/A 12100 lbf53600 N N/A 80900 lbf360000 N N/A N/A CAD N/A
496D - 493X N/A 495 N/A 3.1875 in80.963 mm N/A 5.5118 in140.000 mm N/A 2.3440 in59.538 mm N/A 0.8750 in22.225 mm N/A 2.3750 in60.325 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A N/A CAD N/A
78251D - 78551 N/A 78000 N/A 2.5000 in63.500 mm N/A 5.5130 in140.030 mm N/A 2.5980 in65.989 mm N/A 0.9260 in23.520 mm N/A 2.6020 in66.091 mm N/A 9970 lbf44300 N N/A 66900 lbf298000 N N/A N/A CAD N/A
78255D - 78551 N/A 78000 N/A 2.5586 in64.988 mm N/A 5.5130 in140.030 mm N/A 2.5980 in65.989 mm N/A 0.9260 in23.520 mm N/A 2.6020 in66.091 mm N/A 9970 lbf44300 N N/A 66900 lbf298000 N N/A N/A CAD N/A
496D - 494A N/A 495 N/A 3.1875 in80.963 mm N/A 5.6875 in144.463 mm N/A 2.3440 in59.538 mm N/A 0.8750 in22.225 mm N/A 2.3750 in60.325 mm N/A 9000 lbf40000 N N/A 60500 lbf269000 N N/A N/A CAD N/A
78251D - 78571 N/A 78000 N/A 2.5000 in63.500 mm N/A 5.7080 in144.983 mm N/A 2.5980 in65.989 mm N/A 0.9058 in23.007 mm N/A 2.5616 in65.065 mm N/A 9970 lbf44300 N N/A 66900 lbf298000 N N/A N/A CAD N/A
78255D - 78571 N/A 78000 N/A 2.5586 in64.988 mm N/A 5.7080 in144.983 mm N/A 2.5980 in65.989 mm N/A 0.9058 in23.007 mm N/A 2.5616 in65.065 mm N/A 9970 lbf44300 N N/A 66900 lbf298000 N N/A N/A CAD N/A
42362D - 42585 N/A 42000 N/A 3.6250 in92.075 mm N/A 5.8437 in148.430 mm N/A 2.2812 in57.942 mm N/A 1.0000 in25.400 mm N/A 2.2499 in57.147 mm N/A 9490 lbf42200 N N/A 63800 lbf284000 N N/A N/A CAD N/A
101 - 125 of 575 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »