Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
X32244M - Y32244M | Series N/A 32244 | d - Bore N/A 220 mm8.6614 in | D - Cup Outer Diameter N/A 400 mm15.748 in | B - Cone Width N/A 108 mm4.252 in | C - Cup Width N/A 90 mm3.5433 in | T - Bearing Width N/A 114.000 mm4.4882 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2120000 N476000 lbf | C0 - Static Radial Rating N/A 3010000 N677000 lbf | CAD N/A |
JP24049 - JP24010 | Series N/A JP24000 | d - Bore N/A 240 mm9.4488 in | D - Cup Outer Diameter N/A 320 mm12.5984 in | B - Cone Width N/A 39 mm1.5354 in | C - Cup Width N/A 30.000 mm1.1811 in | T - Bearing Width N/A 42.000 mm1.6535 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 440000 N99000 lbf | C0 - Static Radial Rating N/A 808000 N182000 lbf | CAD N/A |
32048X | Series N/A 32048X | d - Bore N/A 240 mm9.4488 in | D - Cup Outer Diameter N/A 360 mm14.1732 in | B - Cone Width N/A 76 mm2.9921 in | C - Cup Width N/A 57 mm2.2441 in | T - Bearing Width N/A 76.000 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1180000 N266000 lbf | C0 - Static Radial Rating N/A 1940000 N435000 lbf | CAD N/A |
32248 | Series N/A 32248 | d - Bore N/A 240 mm9.4488 in | D - Cup Outer Diameter N/A 440 mm17.3228 in | B - Cone Width N/A 120 mm4.7244 in | C - Cup Width N/A 100 mm3.937 in | T - Bearing Width N/A 127 mm5.0000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2180000 N491000 lbf | C0 - Static Radial Rating N/A 3680000 N828000 lbf | CAD N/A |
32948 | Series N/A 32948 | d - Bore N/A 240 mm9.4488 in | D - Cup Outer Diameter N/A 320 mm12.5984 in | B - Cone Width N/A 51 mm2.0079 in | C - Cup Width N/A 39 mm1.5354 in | T - Bearing Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 571000 N128000 lbf | C0 - Static Radial Rating N/A 1150000 N258000 lbf | CAD N/A |
X32048XRA - Y32048XR | Series N/A M249700 | d - Bore N/A 241.000 mm9.4882 in | D - Cup Outer Diameter N/A 360 mm14.1732 in | B - Cone Width N/A 76 mm2.9921 in | C - Cup Width N/A 57 mm2.2441 in | T - Bearing Width N/A 76.000 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 835000 N188000 lbf | C0 - Static Radial Rating N/A 1630000 N366000 lbf | CAD N/A |
M249749AH - M249710 | Series N/A | d - Bore N/A 254 mm10 in | D - Cup Outer Diameter N/A 358.775 mm14.1250 in | B - Cone Width N/A 76 mm2.9921 in | C - Cup Width N/A 53.975 mm2.1250 in | T - Bearing Width N/A 159 mm6.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
32052X | Series N/A 32052X | d - Bore N/A 260 mm10.2362 in | D - Cup Outer Diameter N/A 400 mm15.748 in | B - Cone Width N/A 87 mm3.4252 in | C - Cup Width N/A 65 mm2.5591 in | T - Bearing Width N/A 87.000 mm3.4252 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1520000 N341000 lbf | C0 - Static Radial Rating N/A 2440000 N548000 lbf | CAD N/A |
32252 | Series N/A 32252 | d - Bore N/A 260 mm10.2362 in | D - Cup Outer Diameter N/A 480 mm18.8976 in | B - Cone Width N/A 130 mm5.1181 in | C - Cup Width N/A 106 mm4.1732 in | T - Bearing Width N/A 137 mm5.3937 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2860000 N642000 lbf | C0 - Static Radial Rating N/A 4140000 N930000 lbf | CAD N/A |
32952 | Series N/A 32952 | d - Bore N/A 260 mm10.2362 in | D - Cup Outer Diameter N/A 360 mm14.1732 in | B - Cone Width N/A 63.5 mm2.5 in | C - Cup Width N/A 48 mm1.8898 in | T - Bearing Width N/A 63.500 mm2.5000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 829000 N186000 lbf | C0 - Static Radial Rating N/A 1690000 N379000 lbf | CAD N/A |
X32052X - Y32052X | Series N/A 32052X | d - Bore N/A 260 mm10.2362 in | D - Cup Outer Diameter N/A 400 mm15.748 in | B - Cone Width N/A 87 mm3.4252 in | C - Cup Width N/A 65 mm2.5591 in | T - Bearing Width N/A 87.000 mm3.4252 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1520000 N341000 lbf | C0 - Static Radial Rating N/A 2440000 N548000 lbf | CAD N/A |
X32952M - Y32952M | Series N/A 32952 | d - Bore N/A 260 mm10.2362 in | D - Cup Outer Diameter N/A 360 mm14.1732 in | B - Cone Width N/A 63.5 mm2.5 in | C - Cup Width N/A 48 mm1.8898 in | T - Bearing Width N/A 63.500 mm2.5000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 829000 N186000 lbf | C0 - Static Radial Rating N/A 1690000 N379000 lbf | CAD N/A |
32956 | Series N/A 32956M | d - Bore N/A 280 mm11.0236 in | D - Cup Outer Diameter N/A 380.000 mm14.9606 in | B - Cone Width N/A 63.5 mm2.5 in | C - Cup Width N/A 48 mm1.8898 in | T - Bearing Width N/A 63.500 mm2.5000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 850000 N191000 lbf | C0 - Static Radial Rating N/A 1780000 N401000 lbf | CAD N/A |
32056X | Series N/A 32056X | d - Bore N/A 280 mm11.0236 in | D - Cup Outer Diameter N/A 420 mm16.5354 in | B - Cone Width N/A 87 mm3.4252 in | C - Cup Width N/A 65 mm2.5591 in | T - Bearing Width N/A 87.000 mm3.4252 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1380000 N309000 lbf | C0 - Static Radial Rating N/A 2620000 N590000 lbf | CAD N/A |
32060X | Series N/A 32060X | d - Bore N/A 300 mm11.811 in | D - Cup Outer Diameter N/A 460 mm18.1102 in | B - Cone Width N/A 100 mm3.937 in | C - Cup Width N/A 74 mm2.9134 in | T - Bearing Width N/A 100.000 mm3.9370 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1730000 N389000 lbf | C0 - Static Radial Rating N/A 3170000 N712000 lbf | CAD N/A |
32260 | Series N/A 32260 | d - Bore N/A 300 mm11.811 in | D - Cup Outer Diameter N/A 540 mm21.2598 in | B - Cone Width N/A 140 mm5.5118 in | C - Cup Width N/A 115 mm4.5276 in | T - Bearing Width N/A 149 mm5.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3090000 N695000 lbf | C0 - Static Radial Rating N/A 5310000 N1190000 lbf | CAD N/A |
32960 | Series N/A 32960 | d - Bore N/A 300 mm11.811 in | D - Cup Outer Diameter N/A 420 mm16.5354 in | B - Cone Width N/A 76 mm2.9921 in | C - Cup Width N/A 57 mm2.2441 in | T - Bearing Width N/A 76.000 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1180000 N265000 lbf | C0 - Static Radial Rating N/A 2430000 N547000 lbf | CAD N/A |
X32060X - Y32060X | Series N/A 32060X | d - Bore N/A 300 mm11.811 in | D - Cup Outer Diameter N/A 460 mm18.1102 in | B - Cone Width N/A 100 mm3.937 in | C - Cup Width N/A 74 mm2.9134 in | T - Bearing Width N/A 100.000 mm3.9370 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1730000 N389000 lbf | C0 - Static Radial Rating N/A 3170000 N712000 lbf | CAD N/A |
32064X | Series N/A 32064XM | d - Bore N/A 320.000 mm12.5984 in | D - Cup Outer Diameter N/A 480 mm18.8976 in | B - Cone Width N/A 100 mm3.937 in | C - Cup Width N/A 74 mm2.9134 in | T - Bearing Width N/A 100.000 mm3.9370 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1800000 N406000 lbf | C0 - Static Radial Rating N/A 3420000 N768000 lbf | CAD N/A |
32968 | Series N/A 32968M | d - Bore N/A 340.000 mm13.3858 in | D - Cup Outer Diameter N/A 460 mm18.1102 in | B - Cone Width N/A 76 mm2.9921 in | C - Cup Width N/A 57 mm2.2441 in | T - Bearing Width N/A 76.000 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1220000 N274000 lbf | C0 - Static Radial Rating N/A 2640000 N594000 lbf | CAD N/A |
32972 | Series N/A 32972M | d - Bore N/A 360.000 mm14.1732 in | D - Cup Outer Diameter N/A 480 mm18.8976 in | B - Cone Width N/A 76 mm2.9921 in | C - Cup Width N/A 57 mm2.2441 in | T - Bearing Width N/A 76.000 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1250000 N281000 lbf | C0 - Static Radial Rating N/A 2780000 N624000 lbf | CAD N/A |
LM377449H - LM377410 | Series N/A | d - Bore N/A 558.8 mm22 in | D - Cup Outer Diameter N/A 736.600 mm29.0000 in | B - Cone Width N/A 93 mm3.6614 in | C - Cup Width N/A 80.963 mm3.1875 in | T - Bearing Width N/A 104.775 mm4.125 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A | CAD N/A |
JL286948 - JL286910 | Series N/A L286900 | d - Bore N/A 928.000 mm36.5354 in | D - Cup Outer Diameter N/A 1060.000 mm41.7323 in | B - Cone Width N/A 90.000 mm3.5433 in | C - Cup Width N/A 76.000 mm2.9921 in | T - Bearing Width N/A 92.000 mm3.6220 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2850000 N641000 lbf | C0 - Static Radial Rating N/A 9330000 N2100000 lbf | CAD N/A |
JL286948H - JL286910 | Series N/A L286900 | d - Bore N/A 928.000 mm36.5354 in | D - Cup Outer Diameter N/A 1060.000 mm41.7323 in | B - Cone Width N/A 90.000 mm3.5433 in | C - Cup Width N/A 76.000 mm2.9921 in | T - Bearing Width N/A 92.000 mm3.6220 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2660000 N599000 lbf | C0 - Static Radial Rating N/A 8460000 N1900000 lbf | CAD N/A |
JL286949 - JL286910 | Series N/A L286900 | d - Bore N/A 930.000 mm36.6142 in | D - Cup Outer Diameter N/A 1060.000 mm41.7323 in | B - Cone Width N/A 90.000 mm3.5433 in | C - Cup Width N/A 76.000 mm2.9921 in | T - Bearing Width N/A 92.000 mm3.6220 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2850000 N641000 lbf | C0 - Static Radial Rating N/A 9330000 N2100000 lbf | CAD N/A |