Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
251 - 275 of 485 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

JP8049-90BA1 N/A 80 mm3.1496 in N/A 125 mm4.9213 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 107000 N24000 lbf N/A 141000 N31800 lbf N/A
JP8049H-90BA2 N/A 80 mm3.1496 in N/A 125 mm4.9213 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 107000 N24000 lbf N/A 141000 N31800 lbf N/A
JM515649 / JM515610 N/A 80 mm3.1496 in N/A 130 mm5.1181 in N/A 34.000 mm1.3386 in N/A 28.500 mm1.1220 in N/A 35.000 mm1.3780 in N/A 235000 N52900 lbf N/A 283000 N63500 lbf N/A
XA33116 / Y33116 N/A 80 mm3.1496 in N/A 130 mm5.1181 in N/A 37.000 mm1.4567 in N/A 29 mm1.1417 in N/A 37 mm1.4567 in N/A 247000 N55600 lbf N/A 300000 N67300 lbf N/A
33116 N/A 80 mm3.1496 in N/A 130 mm5.1181 in N/A 37.000 mm1.4567 in N/A 29 mm1.1417 in N/A 37 mm1.4567 in N/A 209000 N46900 lbf N/A 300000 N67300 lbf N/A
30216 N/A 80 mm3.1496 in N/A 140 mm5.5118 in N/A 26.000 mm1.0236 in N/A 22 mm0.8661 in N/A 28.25 mm1.1122 in N/A 164000 N36800 lbf N/A 187000 N42000 lbf N/A
32216 N/A 80 mm3.1496 in N/A 140 mm5.5118 in N/A 33.000 mm1.2992 in N/A 28.000 mm1.1024 in N/A 35.250 mm1.3878 in N/A 206000 N46200 lbf N/A 249000 N56000 lbf N/A
33216 N/A 80 mm3.1496 in N/A 140 mm5.5118 in N/A 46.000 mm1.8110 in N/A 35 mm1.378 in N/A 46.000 mm1.8110 in N/A 352000 N79100 lbf N/A 409000 N91900 lbf N/A
32216-99E60 N/A 80 mm3.1496 in N/A 140 mm5.5118 in N/A 33.000 mm1.2992 in N/A 28.000 mm1.1024 in N/A 35.250 mm1.3878 in N/A 206000 N46200 lbf N/A 249000 N56000 lbf N/A
XUB-30216 / YFA30216 N/A 80 mm3.1496 in N/A 141.000 mm5.5512 in N/A 28.000 mm1.1024 in N/A 22 mm0.8661 in N/A 30.250 mm1.1909 in N/A 164000 N36800 lbf N/A 187000 N42000 lbf N/A
JW8049 / JW8010 N/A 80 mm3.1496 in N/A 160 mm6.2992 in N/A 41 mm1.6142 in N/A 31.000 mm1.2205 in N/A 45 mm1.7717 in N/A 313000 N70300 lbf N/A 339000 N76100 lbf N/A
30316 N/A 80 mm3.1496 in N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 33.000 mm1.2992 in N/A 42.5 mm1.6732 in N/A 334000 N75200 lbf N/A 381000 N85600 lbf N/A
32316 N/A 80 mm3.1496 in N/A 170 mm6.6929 in N/A 58.000 mm2.2835 in N/A 48 mm1.8898 in N/A 61.500 mm2.4213 in N/A 448000 N101000 lbf N/A 566000 N127000 lbf N/A
31316 N/A 80 mm3.1496 in N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 27 mm1.063 in N/A 42.5 mm1.6732 in N/A 321000 N72100 lbf N/A 312000 N70100 lbf N/A
XUA32018X / Y32018X N/A 84.000 mm3.3071 in N/A 140 mm5.5118 in N/A 32.000 mm1.2598 in N/A 24 mm0.9449 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 264000 N59400 lbf N/A
JM716649 / JM716610 N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 29.000 mm1.1417 in N/A 24 mm0.9449 in N/A 30.000 mm1.1811 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A
JM716648 / JM716610 N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 29.000 mm1.1417 in N/A 24 mm0.9449 in N/A 30.000 mm1.1811 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A
JM716649N / JM716610 N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 29.000 mm1.1417 in N/A 24 mm0.9449 in N/A 30.000 mm1.1811 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A
XAA32017X / Y32017X N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 29.000 mm1.1417 in N/A 22 mm0.8661 in N/A 29 mm1.1417 in N/A 193000 N43300 lbf N/A 235000 N52900 lbf N/A
32017X N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 29.000 mm1.1417 in N/A 22 mm0.8661 in N/A 29 mm1.1417 in N/A 193000 N43300 lbf N/A 235000 N52900 lbf N/A
33017 N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 36 mm1.4173 in N/A 29.5 mm1.1614 in N/A 36.000 mm1.4173 in N/A 220000 N49500 lbf N/A 343000 N77100 lbf N/A
JM716648 / JM716615 N/A 85 mm3.3465 in N/A 135.000 mm5.3150 in N/A 29.000 mm1.1417 in N/A 27 mm1.063 in N/A 33.000 mm1.2992 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A
JM716649 / JM716615 N/A 85 mm3.3465 in N/A 135.000 mm5.3150 in N/A 29.000 mm1.1417 in N/A 27 mm1.063 in N/A 33.000 mm1.2992 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A
JHM516849 / JHM516810 N/A 85 mm3.3465 in N/A 140 mm5.5118 in N/A 38.000 mm1.4961 in N/A 31.500 mm1.2402 in N/A 39.000 mm1.5354 in N/A 282000 N63300 lbf N/A 339000 N76300 lbf N/A
33117 N/A 85 mm3.3465 in N/A 140 mm5.5118 in N/A 41 mm1.6142 in N/A 32.000 mm1.2598 in N/A 41.000 mm1.6142 in N/A 254000 N57100 lbf N/A 386000 N86800 lbf N/A
251 - 275 of 485 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »