Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
301 - 325 of 485 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

32318 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 64.000 mm2.5197 in N/A 53.000 mm2.0866 in N/A 67.500 mm2.6575 in N/A 622000 N140000 lbf N/A 683000 N153000 lbf N/A
30318 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 36 mm1.4173 in N/A 46.5 mm1.8307 in N/A 406000 N91300 lbf N/A 429000 N96500 lbf N/A
JL819349 / JL819310 N/A 95 mm3.7402 in N/A 135.000 mm5.3150 in N/A 20.000 mm0.7874 in N/A 14 mm0.5512 in N/A 20 mm0.7874 in N/A 98400 N22100 lbf N/A 133000 N29900 lbf N/A
JP10044-90B01 N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A
X32019X / Y32019X N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 32.000 mm1.2598 in N/A 24 mm0.9449 in N/A 32.000 mm1.2598 in N/A 220000 N49500 lbf N/A 274000 N61500 lbf N/A
XAA32019X / Y32019X N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 32.000 mm1.2598 in N/A 24 mm0.9449 in N/A 32.000 mm1.2598 in N/A 220000 N49500 lbf N/A 274000 N61500 lbf N/A
32019X N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 32.000 mm1.2598 in N/A 24 mm0.9449 in N/A 32.000 mm1.2598 in N/A 201000 N45300 lbf N/A 274000 N61500 lbf N/A
33019 N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 39 mm1.5354 in N/A 32.500 mm1.2795 in N/A 39.000 mm1.5354 in N/A 246000 N55300 lbf N/A 378000 N85100 lbf N/A
XAA33019 / Y33019 N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 39 mm1.5354 in N/A 32.500 mm1.2795 in N/A 39.000 mm1.5354 in N/A 246000 N55300 lbf N/A 378000 N85100 lbf N/A
JP10044-99301 N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A
JP10044 / JP10010 N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A
32019X-99E60 N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 32.000 mm1.2598 in N/A 24 mm0.9449 in N/A 32.000 mm1.2598 in N/A 220000 N49500 lbf N/A 274000 N61500 lbf N/A
JM719149 / JM719113 N/A 95 mm3.7402 in N/A 150 mm5.9055 in N/A 34.000 mm1.3386 in N/A 27 mm1.063 in N/A 35.000 mm1.3780 in N/A 215000 N48300 lbf N/A 316000 N71100 lbf N/A
JF9549 - JF9510 N/A 95 mm3.7402 in N/A 160 mm6.2992 in N/A 46.000 mm1.8110 in N/A 38 mm1.4961 in N/A 46.000 mm1.8110 in N/A 354000 N79700 lbf N/A 506000 N114000 lbf N/A
30219 N/A 95 mm3.7402 in N/A 170 mm6.6929 in N/A 32.000 mm1.2598 in N/A 27 mm1.063 in N/A 34.5 mm1.3583 in N/A 265000 N59700 lbf N/A 327000 N73400 lbf N/A
32219 N/A 95 mm3.7402 in N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 37.000 mm1.4567 in N/A 45.500 mm1.7913 in N/A 375000 N84300 lbf N/A 401000 N90100 lbf N/A
XAA32219 / Y32219 N/A 95 mm3.7402 in N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 37.000 mm1.4567 in N/A 45.500 mm1.7913 in N/A 375000 N84300 lbf N/A 401000 N90100 lbf N/A
30319 N/A 95 mm3.7402 in N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 38 mm1.4961 in N/A 49.5 mm1.9488 in N/A 404000 N90800 lbf N/A 492000 N111000 lbf N/A
32319 N/A 95 mm3.7402 in N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 55 mm2.1654 in N/A 71.5 mm2.815 in N/A 626000 N141000 lbf N/A 714000 N161000 lbf N/A
JP10049 / JP10010 N/A 100 mm3.937 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A
JP10049A / JP10010 N/A 100 mm3.937 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 149000 N33400 lbf N/A 172000 N38700 lbf N/A
JP10049 / JP10010A N/A 100 mm3.937 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A
JP10049-90B01 N/A 100 mm3.937 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A
JP10049-99301 N/A 100 mm3.937 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.5 mm0.6890 in N/A 24.000 mm0.9449 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A
JLM820048-90A01 N/A 100 mm3.937 in N/A 150 mm5.9055 in N/A 30.000 mm1.1811 in N/A 26 mm1.0236 in N/A 32.000 mm1.2598 in N/A 162000 N36500 lbf N/A 242000 N54400 lbf N/A
301 - 325 of 485 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »