Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
476 - 485 of 485 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

32060X N/A 300 mm11.811 in N/A 460 mm18.1102 in N/A 100 mm3.937 in N/A 74 mm2.9134 in N/A 100.000 mm3.937 in N/A 1730000 N389000 lbf N/A 3170000 N712000 lbf N/A
32260 N/A 300 mm11.811 in N/A 540 mm21.2598 in N/A 140 mm5.5118 in N/A 115 mm4.5276 in N/A 149 mm5.8661 in N/A 3090000 N695000 lbf N/A 5310000 N1190000 lbf N/A
32064X N/A 320 mm12.5984 in N/A 480 mm18.8976 in N/A 100 mm3.937 in N/A 74 mm2.9134 in N/A 100.000 mm3.937 in N/A 1800000 N406000 lbf N/A 3420000 N768000 lbf N/A
32968 N/A 340 mm13.3858 in N/A 460 mm18.1102 in N/A 76 mm2.9921 in N/A 57 mm2.2441 in N/A 76.000 mm2.9921 in N/A 1220000 N274000 lbf N/A 2640000 N594000 lbf N/A
32972 N/A 360 mm14.1732 in N/A 480 mm18.8976 in N/A 76 mm2.9921 in N/A 57 mm2.2441 in N/A 76.000 mm2.9921 in N/A 1250000 N281000 lbf N/A 2780000 N624000 lbf N/A
LM377449H-902C5 N/A 558.8 mm22 in N/A 736.600 mm29.0000 in N/A 93 mm3.6614 in N/A 80.963 mm3.1875 in N/A 104.775 mm4.125 in N/A N/A N/A
JL286948-90K01 N/A 928.000 mm36.5354 in N/A 1060.000 mm41.7323 in N/A 90.000 mm3.5433 in N/A 76.000 mm2.9921 in N/A 92.000 mm3.6220 in N/A 2850000 N641000 lbf N/A 9330000 N2100000 lbf N/A
JL286948H-90KA4 N/A 928.000 mm36.5354 in N/A 1060.000 mm41.7323 in N/A 90.000 mm3.5433 in N/A 76.000 mm2.9921 in N/A 92.000 mm3.6220 in N/A 2660000 N599000 lbf N/A 8460000 N1900000 lbf N/A
JL286949-90K02 N/A 930.000 mm36.6142 in N/A 1060.000 mm41.7323 in N/A 90.000 mm3.5433 in N/A 76.000 mm2.9921 in N/A 92.000 mm3.6220 in N/A 2850000 N641000 lbf N/A 9330000 N2100000 lbf N/A
JL286949H-90KA3 N/A 930.000 mm36.6142 in N/A 1060.000 mm41.7323 in N/A 90.000 mm3.5433 in N/A 76.000 mm2.9921 in N/A 92.000 mm3.6220 in N/A 2660000 N599000 lbf N/A 8460000 N1900000 lbf N/A
476 - 485 of 485 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20