Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
351 - 400 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

JM822049-90B01 N/A 110 mm4.3307 in N/A 165 mm6.4961 in N/A 35.000 mm1.3780 in N/A 26.500 mm1.0433 in N/A 35.000 mm1.3780 in N/A 227000 N51100 lbf N/A 356000 N80100 lbf N/A CAD Icon (for items table)
JM822049N / JM822010 N/A 110 mm4.3307 in N/A 165 mm6.4961 in N/A 35.000 mm1.3780 in N/A 26.500 mm1.0433 in N/A 35.000 mm1.3780 in N/A 227000 N51100 lbf N/A 356000 N80100 lbf N/A CAD Icon (for items table)
JM822049 / JM822010 N/A 110 mm4.3307 in N/A 165 mm6.4961 in N/A 35.000 mm1.3780 in N/A 26.500 mm1.0433 in N/A 35.000 mm1.3780 in N/A 227000 N51100 lbf N/A 356000 N80100 lbf N/A CAD Icon (for items table)
32022X N/A 110 mm4.3307 in N/A 170 mm6.6929 in N/A 38.000 mm1.4961 in N/A 29 mm1.1417 in N/A 38.000 mm1.4961 in N/A 334000 N75000 lbf N/A 433000 N97300 lbf N/A CAD Icon (for items table)
33022 N/A 110 mm4.3307 in N/A 170 mm6.6929 in N/A 47 mm1.8504 in N/A 37.000 mm1.4567 in N/A 47.000 mm1.8504 in N/A 404000 N90700 lbf N/A 563000 N126000 lbf N/A CAD Icon (for items table)
32022X-99E60 N/A 110 mm4.3307 in N/A 170 mm6.6929 in N/A 38.000 mm1.4961 in N/A 29 mm1.1417 in N/A 38.000 mm1.4961 in N/A 334000 N75000 lbf N/A 433000 N97300 lbf N/A CAD Icon (for items table)
33022-99E60 N/A 110 mm4.3307 in N/A 170 mm6.6929 in N/A 47 mm1.8504 in N/A 37.000 mm1.4567 in N/A 47.000 mm1.8504 in N/A 404000 N90700 lbf N/A 563000 N126000 lbf N/A CAD Icon (for items table)
JHM522649AC / JHM522610 N/A 110 mm4.3307 in N/A 180 mm7.0866 in N/A 46.000 mm1.8110 in N/A 38 mm1.4961 in N/A 47.000 mm1.8504 in N/A 440000 N98900 lbf N/A 554000 N125000 lbf N/A CAD Icon (for items table)
JHM522649 / JHM522610 N/A 110 mm4.3307 in N/A 180 mm7.0866 in N/A 46.000 mm1.8110 in N/A 38 mm1.4961 in N/A 47.000 mm1.8504 in N/A 371000 N83500 lbf N/A 554000 N125000 lbf N/A CAD Icon (for items table)
JHM522649A / JHM522610 N/A 110 mm4.3307 in N/A 180 mm7.0866 in N/A 46.000 mm1.8110 in N/A 38 mm1.4961 in N/A 47.000 mm1.8504 in N/A 371000 N83500 lbf N/A 554000 N125000 lbf N/A CAD Icon (for items table)
JHM522649C / JHM522610 N/A 110 mm4.3307 in N/A 180 mm7.0866 in N/A 46.000 mm1.8110 in N/A 38 mm1.4961 in N/A 47.000 mm1.8504 in N/A 440000 N98900 lbf N/A 554000 N125000 lbf N/A CAD Icon (for items table)
33122 N/A 110 mm4.3307 in N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 43 mm1.6929 in N/A 56 mm2.2047 in N/A 412000 N92700 lbf N/A 635000 N143000 lbf N/A CAD Icon (for items table)
30222 N/A 110 mm4.3307 in N/A 200 mm7.874 in N/A 38.000 mm1.4961 in N/A 32.000 mm1.2598 in N/A 41.000 mm1.6142 in N/A 374000 N84000 lbf N/A 475000 N107000 lbf N/A CAD Icon (for items table)
32222 N/A 110 mm4.3307 in N/A 200 mm7.874 in N/A 53.000 mm2.0866 in N/A 46 mm1.811 in N/A 56 mm2.2047 in N/A 493000 N111000 lbf N/A 668000 N150000 lbf N/A CAD Icon (for items table)
30322 N/A 110 mm4.3307 in N/A 240 mm9.4488 in N/A 50 mm1.9685 in N/A 42 mm1.6535 in N/A 54.5 mm2.1457 in N/A 576000 N130000 lbf N/A 732000 N165000 lbf N/A CAD Icon (for items table)
32322 N/A 110 mm4.3307 in N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 65 mm2.5591 in N/A 84.5 mm3.3268 in N/A 760000 N171000 lbf N/A 1020000 N229000 lbf N/A CAD Icon (for items table)
JLM722948 / JLM722912 N/A 115 mm4.5276 in N/A 165 mm6.4961 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 28.000 mm1.1024 in N/A 160000 N35900 lbf N/A 245000 N55100 lbf N/A CAD Icon (for items table)
JL724346 / JL724314 N/A 115 mm4.5276 in N/A 170 mm6.6929 in N/A 25.400 mm1.0000 in N/A 19.050 mm0.75 in N/A 25.400 mm1.0000 in N/A 134000 N30200 lbf N/A 231000 N52000 lbf N/A CAD Icon (for items table)
32924 N/A 120 mm4.7244 in N/A 165 mm6.4961 in N/A 29.000 mm1.1417 in N/A 23.000 mm0.9055 in N/A 29 mm1.1417 in N/A 179000 N40300 lbf N/A 308000 N69300 lbf N/A CAD Icon (for items table)
JL724348 / JL724314 N/A 120 mm4.7244 in N/A 170 mm6.6929 in N/A 25.400 mm1.0000 in N/A 19.050 mm0.75 in N/A 25.400 mm1.0000 in N/A 145000 N32600 lbf N/A 231000 N52000 lbf N/A CAD Icon (for items table)
JP12049 / JP12010 N/A 120 mm4.7244 in N/A 170 mm6.6929 in N/A 25.000 mm0.9843 in N/A 19.500 mm0.7677 in N/A 27.000 mm1.0630 in N/A 196000 N44100 lbf N/A 238000 N53500 lbf N/A CAD Icon (for items table)
JP12049A / JP12010 N/A 120 mm4.7244 in N/A 170 mm6.6929 in N/A 25.000 mm0.9843 in N/A 19.500 mm0.7677 in N/A 27.000 mm1.0630 in N/A 196000 N44100 lbf N/A 238000 N53500 lbf N/A CAD Icon (for items table)
JM624649 / JM624610 N/A 120 mm4.7244 in N/A 180 mm7.0866 in N/A 36 mm1.4173 in N/A 26 mm1.0236 in N/A 36.000 mm1.4173 in N/A 247000 N55500 lbf N/A 377000 N84700 lbf N/A CAD Icon (for items table)
XAA32024X / Y32024X N/A 120 mm4.7244 in N/A 180 mm7.0866 in N/A 38.000 mm1.4961 in N/A 29 mm1.1417 in N/A 38.000 mm1.4961 in N/A 347000 N77900 lbf N/A 466000 N105000 lbf N/A CAD Icon (for items table)
32024X N/A 120 mm4.7244 in N/A 180 mm7.0866 in N/A 38.000 mm1.4961 in N/A 29 mm1.1417 in N/A 38.000 mm1.4961 in N/A 347000 N77900 lbf N/A 466000 N105000 lbf N/A CAD Icon (for items table)
33024 N/A 120 mm4.7244 in N/A 180 mm7.0866 in N/A 48 mm1.8898 in N/A 38 mm1.4961 in N/A 48.000 mm1.8898 in N/A 418000 N93900 lbf N/A 603000 N135000 lbf N/A CAD Icon (for items table)
33024P-90NA1 N/A 120 mm4.7244 in N/A 180 mm7.0866 in N/A 48 mm1.8898 in N/A 38 mm1.4961 in N/A 48.000 mm1.8898 in N/A 418000 N93900 lbf N/A 603000 N135000 lbf N/A CAD Icon (for items table)
30224 N/A 120 mm4.7244 in N/A 215 mm8.4646 in N/A 40.000 mm1.5748 in N/A 34.000 mm1.3386 in N/A 43.500 mm1.7126 in N/A 396000 N89100 lbf N/A 508000 N114000 lbf N/A CAD Icon (for items table)
32224 N/A 120 mm4.7244 in N/A 215 mm8.4646 in N/A 58.000 mm2.2835 in N/A 50.000 mm1.9685 in N/A 61.500 mm2.4213 in N/A 586000 N132000 lbf N/A 831000 N187000 lbf N/A CAD Icon (for items table)
31324X N/A 120 mm4.7244 in N/A 260 mm10.2362 in N/A 62 mm2.4409 in N/A 42 mm1.6535 in N/A 68 mm2.6772 in N/A 642000 N144000 lbf N/A 777000 N175000 lbf N/A CAD Icon (for items table)
JL725346 / JL725316 N/A 125 mm4.9213 in N/A 175 mm6.8898 in N/A 25.400 mm1.0000 in N/A 18.288 mm0.7200 in N/A 25.400 mm1.0000 in N/A 150000 N33700 lbf N/A 246000 N55300 lbf N/A CAD Icon (for items table)
32926 N/A 130 mm5.1181 in N/A 180 mm7.0866 in N/A 32.000 mm1.2598 in N/A 25.000 mm0.9843 in N/A 32.000 mm1.2598 in N/A 210000 N47200 lbf N/A 356000 N80000 lbf N/A CAD Icon (for items table)
JP13049 / JP13010 N/A 130 mm5.1181 in N/A 185.000 mm7.2835 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 29 mm1.1417 in N/A 196000 N44000 lbf N/A 283000 N63600 lbf N/A CAD Icon (for items table)
JP13049A / JP13010 N/A 130 mm5.1181 in N/A 185.000 mm7.2835 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 29 mm1.1417 in N/A 196000 N44000 lbf N/A 283000 N63600 lbf N/A CAD Icon (for items table)
JP13049-90B01 N/A 130 mm5.1181 in N/A 185.000 mm7.2835 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 29 mm1.1417 in N/A 196000 N44000 lbf N/A 283000 N63600 lbf N/A CAD Icon (for items table)
32026X N/A 130 mm5.1181 in N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 34.000 mm1.3386 in N/A 45 mm1.7717 in N/A 386000 N86900 lbf N/A 617000 N139000 lbf N/A CAD Icon (for items table)
JP16049 / JP16010 N/A 130 mm5.1181 in N/A 220 mm8.6614 in N/A 30.000 mm1.1811 in N/A 23.000 mm0.9055 in N/A 32.000 mm1.2598 in N/A 242000 N54400 lbf N/A 372000 N83700 lbf N/A CAD Icon (for items table)
32226 N/A 130 mm5.1181 in N/A 230 mm9.0551 in N/A 64.000 mm2.5197 in N/A 54 mm2.126 in N/A 67.500 mm2.6575 in N/A 809000 N182000 lbf N/A 982000 N221000 lbf N/A CAD Icon (for items table)
31326X N/A 130 mm5.1181 in N/A 280 mm11.0236 in N/A 66.000 mm2.5984 in N/A 44.000 mm1.7323 in N/A 72.000 mm2.8346 in N/A 691000 N155000 lbf N/A 966000 N217000 lbf N/A CAD Icon (for items table)
32326 N/A 130 mm5.1181 in N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 78 mm3.0709 in N/A 98.75 mm3.8878 in N/A 1120000 N252000 lbf N/A 1460000 N329000 lbf N/A CAD Icon (for items table)
32928 N/A 140 mm5.5118 in N/A 190 mm7.4803 in N/A 32.000 mm1.2598 in N/A 25.000 mm0.9843 in N/A 32.000 mm1.2598 in N/A 226000 N50900 lbf N/A 404000 N90700 lbf N/A CAD Icon (for items table)
JP14049-99302 N/A 140 mm5.5118 in N/A 195.000 mm7.6772 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 29 mm1.1417 in N/A 203000 N45700 lbf N/A 304000 N68400 lbf N/A CAD Icon (for items table)
JP14049-90B02 N/A 140 mm5.5118 in N/A 195.000 mm7.6772 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 29 mm1.1417 in N/A 203000 N45700 lbf N/A 304000 N68400 lbf N/A CAD Icon (for items table)
JP14049 / JP14010 N/A 140 mm5.5118 in N/A 195.000 mm7.6772 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 29 mm1.1417 in N/A 203000 N45700 lbf N/A 304000 N68400 lbf N/A CAD Icon (for items table)
XAA32028X / Y32028X N/A 140 mm5.5118 in N/A 210 mm8.2677 in N/A 45 mm1.7717 in N/A 34.000 mm1.3386 in N/A 45 mm1.7717 in N/A 393000 N88400 lbf N/A 644000 N145000 lbf N/A CAD Icon (for items table)
32028X N/A 140 mm5.5118 in N/A 210 mm8.2677 in N/A 45 mm1.7717 in N/A 34.000 mm1.3386 in N/A 45 mm1.7717 in N/A 393000 N88400 lbf N/A 644000 N145000 lbf N/A CAD Icon (for items table)
30228 N/A 140 mm5.5118 in N/A 250 mm9.8425 in N/A 42.000 mm1.6535 in N/A 36 mm1.4173 in N/A 45.750 mm1.8012 in N/A 502000 N113000 lbf N/A 649000 N146000 lbf N/A CAD Icon (for items table)
32228 N/A 140 mm5.5118 in N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 58 mm2.2835 in N/A 71.75 mm2.8248 in N/A 748000 N168000 lbf N/A 1070000 N241000 lbf N/A CAD Icon (for items table)
31328X N/A 140 mm5.5118 in N/A 300 mm11.811 in N/A 70 mm2.7559 in N/A 47 mm1.8504 in N/A 77 mm3.0315 in N/A 900000 N202000 lbf N/A 1020000 N230000 lbf N/A CAD Icon (for items table)
JL730646-90BA1 N/A 150 mm5.9055 in N/A 205 mm8.0709 in N/A 28.575 mm1.1250 in N/A 21.438 mm0.8440 in N/A 28.575 mm1.1250 in N/A 194000 N43500 lbf N/A 339000 N76100 lbf N/A CAD Icon (for items table)
351 - 400 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10