Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2551 - 2575 of 4804 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

99550-90181 N/A 5 1/2 in139.700 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
99550-90182 N/A 5 1/2 in139.700 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
99550-90183 N/A 5 1/2 in139.700 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
99550-902A9 N/A 5 1/2 in139.700 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
99550-90205 N/A 5 1/2 in139.700 mm N/A 10.000 in254 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
99550 / 99103D N/A 5 1/2 in139.700 mm N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
EE107055 / 107105CD N/A 5 1/2 in139.700 mm N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 307000 lbf1370000 N N/A 45700 lbf203000 N N/A
EE750558W / 751204D N/A 5 1/2 in139.700 mm N/A 12.000 in304.8 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 303000 lbf1350000 N N/A 45200 lbf201000 N N/A
EE750562 / 751204D N/A 5 1/2 in139.700 mm N/A 12.000 in304.8 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 303000 lbf1350000 N N/A 45200 lbf201000 N N/A
EE750558-90037 N/A 5 1/2 in139.700 mm N/A 12.000 in304.8 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 303000 lbf1350000 N N/A 45200 lbf201000 N N/A
EE450551-902A1 N/A 5 1/2 in139.700 mm N/A 12.1250 in307.975 mm N/A 5.75 in146.05 mm N/A 7.8749 in200.022 mm N/A 412000 lbf1830000 N N/A 61400 lbf273000 N N/A
HH234031-90210 N/A 5 1/2 in139.700 mm N/A 12.1250 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A
HH234032-90046 N/A 5 1/2 in139.700 mm N/A 12.1250 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A
HH234031-90211 N/A 5 1/2 in139.700 mm N/A 12.1250 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A
HH234031-90212 N/A 5 1/2 in139.700 mm N/A 12.1250 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A
HM129843 / HM129813XD N/A 5.5105 in139.967 mm N/A 8.6564 in219.873 mm N/A 5.5118 in140.000 mm N/A 5.2098 in132.329 mm N/A 172000 lbf766000 N N/A 25600 lbf114000 N N/A
HM129843 / HM129814YD N/A 5.5105 in139.967 mm N/A 8.6870 in220.650 mm N/A 5.375 in136.525 mm N/A 6.1250 in155.575 mm N/A 172000 lbf766000 N N/A 25600 lbf114000 N N/A
HM129843 / HM129814D N/A 5.5105 in139.967 mm N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A 6.1354 in155.839 mm N/A 172000 lbf766000 N N/A 25600 lbf114000 N N/A
HM129843 / HM129814XD N/A 5.5105 in139.967 mm N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A 6.1354 in155.839 mm N/A 172000 lbf766000 N N/A 25600 lbf114000 N N/A
36686-902A3 N/A 5.625 in142.875 mm N/A 7.6250 in193.675 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A
36686 / 36620DC N/A 5.625 in142.875 mm N/A 7.6250 in193.675 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A
48685-90042 N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A
48686 / 48620D N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 106000 lbf470000 N N/A 15700 lbf70000 N N/A
48684-90059 N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A
48686 / 48620DC N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 2.875 in73.025 mm N/A 3.4376 in87.315 mm N/A 106000 lbf470000 N N/A 15700 lbf70000 N N/A
2551 - 2575 of 4804 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »