Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| 82587-90134 | N/A 5.8750 in149.225 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N |
N/A
|
| HM231149-90098 | N/A 5.8750 in149.225 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N |
N/A
|
| HM231149-90099 | N/A 5.8750 in149.225 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N |
N/A
|
| HM231149-90100 | N/A 5.8750 in149.225 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N |
N/A
|
| HM231149-90101 | N/A 5.8750 in149.225 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N |
N/A
|
| HM231149-90103 | N/A 5.8750 in149.225 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N |
N/A
|
| HM231148-90115 | N/A 5.8750 in149.225 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N |
N/A
|
| HM231148-90117 | N/A 5.8750 in149.225 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N |
N/A
|
| HM231148-902A1 | N/A 5.8750 in149.225 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N |
N/A
|
| 82587-90151 | N/A 5.8750 in149.225 mm | N/A 9.5000 in241.300 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N |
N/A
|
| HM231149-902A3 | N/A 5.8750 in149.225 mm | N/A 9.5000 in241.300 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N |
N/A
|
| HM231148 / HM231116D | N/A 5.8750 in149.225 mm | N/A 9.5000 in241.300 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N |
N/A
|
| HM231148 / HM231116DC | N/A 5.8750 in149.225 mm | N/A 9.5000 in241.300 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N |
N/A
|
| HM231149 / HM231116DC | N/A 5.8750 in149.225 mm | N/A 9.5000 in241.300 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N |
N/A
|
| 82587-90152 | N/A 5.8750 in149.225 mm | N/A 9.5000 in241.300 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N |
N/A
|
| 82587-90154 | N/A 5.8750 in149.225 mm | N/A 9.5000 in241.300 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N |
N/A
|
| 82587-90157 | N/A 5.8750 in149.225 mm | N/A 9.5000 in241.300 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N |
N/A
|
| 99587 / 99100YD | N/A 5.8750 in149.225 mm | N/A 10.000 in254 mm | N/A 5.25 in133.35 mm | N/A 6.75 in171.45 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N |
N/A
|
| 99587 / 99101D | N/A 5.8750 in149.225 mm | N/A 10.000 in254 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N |
N/A
|
| 99587 / 99101DC | N/A 5.8750 in149.225 mm | N/A 10.000 in254 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N |
N/A
|
| 99587-90216 | N/A 5.8750 in149.225 mm | N/A 10.000 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N |
N/A
|
| 99587-90189 | N/A 5.8750 in149.225 mm | N/A 10.000 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N |
N/A
|
| 99587-90200 | N/A 5.8750 in149.225 mm | N/A 10.000 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N |
N/A
|
| 99587 / 99103D | N/A 5.8750 in149.225 mm | N/A 10.0384 in254.975 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N |
N/A
|
| HM133436 / HM133413XD | N/A 5.9042 in149.967 mm | N/A 9.8375 in249.873 mm | N/A 6.2992 in160.000 mm | N/A 6.0536 in153.761 mm | N/A 235000 lbf1040000 N | N/A 35000 lbf156000 N |
N/A
|