Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| HM133436 / HM133416XD | N/A 5.9042 in149.967 mm | N/A 9.9375 in252.413 mm | N/A 7.25 in184.15 mm | N/A 7.0044 in177.912 mm | N/A 235000 lbf1040000 N | N/A 35000 lbf156000 N |
N/A
|
| HM133436 / HM133420XD | N/A 5.9042 in149.967 mm | N/A 10.2500 in260.350 mm | N/A 7 in177.8 mm | N/A 5.9999 in152.397 mm | N/A 235000 lbf1040000 N | N/A 35000 lbf156000 N |
N/A
|
| 81590-90130 | N/A 5.9055 in150 mm | N/A 9.6250 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N |
N/A
|
| 99590X / 99100YD | N/A 5.9055 in150 mm | N/A 10.000 in254 mm | N/A 5.25 in133.35 mm | N/A 6.75 in171.45 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N |
N/A
|
| 99590X / 99101D | N/A 5.9055 in150 mm | N/A 10.000 in254 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N |
N/A
|
| 99590X / 99101DC | N/A 5.9055 in150 mm | N/A 10.000 in254 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N |
N/A
|
| 99590X / 99102CD | N/A 5.9055 in150 mm | N/A 10.000 in254 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N |
N/A
|
| 99590X / 99103D | N/A 5.9055 in150 mm | N/A 10.0384 in254.975 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N |
N/A
|
| 81593-90107 | N/A 5.9375 in150.813 mm | N/A 9.6250 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N |
N/A
|
| H432649 / H432614XD | N/A 5.9995 in152.387 mm | N/A 10.8780 in276.301 mm | N/A 7 in177.8 mm | N/A 6.7515 in171.488 mm | N/A 303000 lbf1350000 N | N/A 45200 lbf201000 N |
N/A
|
| LM330448-903A5 | N/A 6.0000 in152.400 mm | N/A 8 in203.2 mm | N/A 3.125 in79.375 mm | N/A 3.6249 in92.072 mm | N/A 111000 lbf493000 N | N/A 16500 lbf73400 N |
N/A
|
| LM330448-905A3 | N/A 6.0000 in152.400 mm | N/A 8 in203.2 mm | N/A 3.125 in79.375 mm | N/A 3.6249 in92.072 mm | N/A 111000 lbf493000 N | N/A 16500 lbf73400 N |
N/A
|
| LM330448-902B1 | N/A 6.0000 in152.400 mm | N/A 8 in203.2 mm | N/A 3.125 in79.375 mm | N/A 3.6249 in92.072 mm | N/A 111000 lbf493000 N | N/A 16500 lbf73400 N |
N/A
|
| M231648 / M231610CD | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N |
N/A
|
| M231649-902A4 | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N |
N/A
|
| M231648 / M231610DA | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N |
N/A
|
| M231649 / M231610DA | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N |
N/A
|
| M231649 / M231611D | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3.25 in82.55 mm | N/A 4.1873 in106.357 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N |
N/A
|
| M231648 / M231611D | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3.25 in82.55 mm | N/A 4.1873 in106.357 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N |
N/A
|
| M231649-902B3 | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N |
N/A
|
| M231649-902D3 | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N |
N/A
|
| M231649-902E5 | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N |
N/A
|
| M231649-90117 | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N |
N/A
|
| M231649-902A5 | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N |
N/A
|
| M231649-902A3 | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N |
N/A
|