Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2726 - 2750 of 4804 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

M231649-902A6 N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A
M231649-902B2 N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A
M231649-903A8 N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A
M231649-905E6 N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A
M231649-902B6 N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A
M231649-902C2 N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A
M231649-902F9 N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A
M231649-902H7 N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A
81600-90119 N/A 6.0000 in152.400 mm N/A 9.6250 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A
81600-90122 N/A 6.0000 in152.400 mm N/A 9.6250 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A
81600-90123 N/A 6.0000 in152.400 mm N/A 9.6250 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A
81600-90124 N/A 6.0000 in152.400 mm N/A 9.6250 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A
81600-902A1 N/A 6.0000 in152.400 mm N/A 9.6250 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A
81600-90125 N/A 6.0000 in152.400 mm N/A 9.6250 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A
99600P / 99100YD N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 5.25 in133.35 mm N/A 6.75 in171.45 mm N/A 306000 lbf1360000 N N/A 45600 lbf203000 N N/A
99603 / 99100YD N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 5.25 in133.35 mm N/A 6.75 in171.45 mm N/A 229000 lbf1020000 N N/A 34100 lbf152000 N N/A
99600 / 99100YD N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 5.25 in133.35 mm N/A 6.75 in171.45 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
99603AS / 99100YD N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 5.25 in133.35 mm N/A 6.75 in171.45 mm N/A 242000 lbf1080000 N N/A 36100 lbf161000 N N/A
99600P / 99101D N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 306000 lbf1360000 N N/A 45600 lbf203000 N N/A
99603 / 99101D N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 229000 lbf1020000 N N/A 34100 lbf152000 N N/A
99600-902D2 N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
99603AS / 99101D N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 242000 lbf1080000 N N/A 36100 lbf161000 N N/A
99600 / 99101DC N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A
99600P / 99101DC N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 306000 lbf1360000 N N/A 45600 lbf203000 N N/A
99603AS / 99101DC N/A 6.0000 in152.400 mm N/A 10.000 in254 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 242000 lbf1080000 N N/A 36100 lbf161000 N N/A
2726 - 2750 of 4804 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »