Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| HM237545-90145 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-90157 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-90160 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-902A7 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-90148 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-90150 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-902C9 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-902D2 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-90144 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-90146 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-90147 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-902A3 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-90152 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-90158 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-902A2 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-902A9 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-90159 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-902B7 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-902D7 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-903D6 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-902E5 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-903B2 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| HM237545-902E3 | N/A 7.0000 in177.800 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N |
N/A
|
| 94703W / 94117D | N/A 7.0000 in177.800 mm | N/A 11.7500 in298.450 mm | N/A 5.5 in139.7 mm | N/A 5.6249 in142.872 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N |
N/A
|
| 94700W / 94117D | N/A 7.0000 in177.800 mm | N/A 11.7500 in298.450 mm | N/A 5.5 in139.7 mm | N/A 5.6249 in142.872 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N |
N/A
|