Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| 67884-90235 | N/A 7.3750 in187.325 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N |
N/A
|
| M238849-902A2 | N/A 7.3750 in187.325 mm | N/A 10.6250 in269.875 mm | N/A 3.6875 in93.663 mm | N/A 4.6875 in119.063 mm | N/A 215000 lbf955000 N | N/A 32000 lbf142000 N |
N/A
|
| M238849-902A4 | N/A 7.3750 in187.325 mm | N/A 10.6250 in269.875 mm | N/A 3.6875 in93.663 mm | N/A 4.6875 in119.063 mm | N/A 215000 lbf955000 N | N/A 32000 lbf142000 N |
N/A
|
| M238849-902A1 | N/A 7.3750 in187.325 mm | N/A 10.6250 in269.875 mm | N/A 3.6875 in93.663 mm | N/A 4.6875 in119.063 mm | N/A 215000 lbf955000 N | N/A 32000 lbf142000 N |
N/A
|
| M238849-902A8 | N/A 7.3750 in187.325 mm | N/A 10.6250 in269.875 mm | N/A 3.6875 in93.663 mm | N/A 4.6875 in119.063 mm | N/A 215000 lbf955000 N | N/A 32000 lbf142000 N |
N/A
|
| M238849-902B5 | N/A 7.3750 in187.325 mm | N/A 10.6250 in269.875 mm | N/A 3.6875 in93.663 mm | N/A 4.6875 in119.063 mm | N/A 215000 lbf955000 N | N/A 32000 lbf142000 N |
N/A
|
| M238849-902C7 | N/A 7.3750 in187.325 mm | N/A 10.6250 in269.875 mm | N/A 3.6875 in93.663 mm | N/A 4.6875 in119.063 mm | N/A 215000 lbf955000 N | N/A 32000 lbf142000 N |
N/A
|
| M238849-902B4 | N/A 7.3750 in187.325 mm | N/A 10.6250 in269.875 mm | N/A 3.6875 in93.663 mm | N/A 4.6875 in119.063 mm | N/A 215000 lbf955000 N | N/A 32000 lbf142000 N |
N/A
|
| M238849-903B2 | N/A 7.3750 in187.325 mm | N/A 10.6250 in269.875 mm | N/A 3.6875 in93.663 mm | N/A 4.6875 in119.063 mm | N/A 215000 lbf955000 N | N/A 32000 lbf142000 N |
N/A
|
| M238849-903D9 | N/A 7.3750 in187.325 mm | N/A 10.6250 in269.875 mm | N/A 3.6875 in93.663 mm | N/A 4.6875 in119.063 mm | N/A 215000 lbf955000 N | N/A 32000 lbf142000 N |
N/A
|
| 87737 / 87112D | N/A 7.3750 in187.325 mm | N/A 11.1250 in282.575 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 199000 lbf886000 N | N/A 29700 lbf132000 N |
N/A
|
| 87737 / 87112DC | N/A 7.3750 in187.325 mm | N/A 11.1250 in282.575 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 199000 lbf886000 N | N/A 29700 lbf132000 N |
N/A
|
| H239649-903A5 | N/A 7.3750 in187.325 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N |
N/A
|
| H239649-90060 | N/A 7.3750 in187.325 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N |
N/A
|
| H239649-90061 | N/A 7.3750 in187.325 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N |
N/A
|
| H239649-90064 | N/A 7.3750 in187.325 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N |
N/A
|
| H239649-90077 | N/A 7.3750 in187.325 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N |
N/A
|
| H239649-90062 | N/A 7.3750 in187.325 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N |
N/A
|
| H239649-90065 | N/A 7.3750 in187.325 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N |
N/A
|
| H239649-90079 | N/A 7.3750 in187.325 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N |
N/A
|
| H239649-90085 | N/A 7.3750 in187.325 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N |
N/A
|
| H239649-90078 | N/A 7.3750 in187.325 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N |
N/A
|
| H239649-902A3 | N/A 7.3750 in187.325 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N |
N/A
|
| 67886 / 67820CD | N/A 7.4834 in190.078 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0211 in102.136 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N |
N/A
|
| 67890H / 67820CD | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 151000 lbf672000 N | N/A 22500 lbf100000 N |
N/A
|