Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3176 - 3200 of 4804 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

93750-90215 N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93750-90216 N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93750-90217 N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93750-90220 N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93750-90219 N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93750-90223 N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93750 / 93128XD N/A 7.5 in190.5 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
EE420751-90081 N/A 7.5 in190.5 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A
EE420751 / 421455D N/A 7.5 in190.5 mm N/A 14.500 in368.300 mm N/A 5.25 in133.35 mm N/A 7.4999 in190.497 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A
EE420751-902A1 N/A 7.5 in190.5 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A
EE420751-902A2 N/A 7.5 in190.5 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A
EE420751-90084 N/A 7.5 in190.5 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A
EE420751-90083 N/A 7.5 in190.5 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A
EE420751-90085 N/A 7.5 in190.5 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A
EE420751-902A3 N/A 7.5 in190.5 mm N/A 14.500 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A
67887-90253 N/A 7.5625 in192.088 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A
67891H / 67820CD N/A 7.5625 in192.088 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 151000 lbf672000 N N/A 22500 lbf100000 N N/A
87762-902A1 N/A 7.6250 in193.675 mm N/A 11.1250 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 199000 lbf886000 N N/A 29700 lbf132000 N N/A
87762 / 87112DC N/A 7.6250 in193.675 mm N/A 11.1250 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 199000 lbf886000 N N/A 29700 lbf132000 N N/A
87762-902A2 N/A 7.6250 in193.675 mm N/A 11.1250 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 199000 lbf886000 N N/A 29700 lbf132000 N N/A
L540049-90023 N/A 7.7500 in196.850 mm N/A 10.000 in254 mm N/A 1.875 in47.625 mm N/A 2.4373 in61.907 mm N/A 82500 lbf367000 N N/A 12300 lbf54700 N N/A
L540049 / L540010DC N/A 7.7500 in196.850 mm N/A 10.000 in254 mm N/A 1.875 in47.625 mm N/A 2.4373 in61.907 mm N/A 82500 lbf367000 N N/A 12300 lbf54700 N N/A
L540049-90025 N/A 7.7500 in196.850 mm N/A 10.000 in254 mm N/A 1.875 in47.625 mm N/A 2.4373 in61.907 mm N/A 82500 lbf367000 N N/A 12300 lbf54700 N N/A
L540049-90032 N/A 7.7500 in196.850 mm N/A 10.000 in254 mm N/A 1.875 in47.625 mm N/A 2.4373 in61.907 mm N/A 82500 lbf367000 N N/A 12300 lbf54700 N N/A
L540049-90033 N/A 7.7500 in196.850 mm N/A 10.000 in254 mm N/A 1.875 in47.625 mm N/A 2.4373 in61.907 mm N/A 82500 lbf367000 N N/A 12300 lbf54700 N N/A
3176 - 3200 of 4804 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »