Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| 24780-903A5 | N/A 1 5/8 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N |
N/A
|
| 24780-90040 | N/A 1 5/8 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N |
N/A
|
| 24780-90041 | N/A 1 5/8 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N |
N/A
|
| 24780-90047 | N/A 1 5/8 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N |
N/A
|
| 24780-90055 | N/A 1 5/8 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N |
N/A
|
| 365A-99402 | N/A 1 5/8 in41.275 mm | N/A 3.5433 in90 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N |
N/A
|
| 365A / 363DC | N/A 1 5/8 in41.275 mm | N/A 3.5433 in90 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N |
N/A
|
| 44162-90055 | N/A 1 5/8 in41.275 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N |
N/A
|
| 44162-90027 | N/A 1 5/8 in41.275 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N |
N/A
|
| 44162-90028 | N/A 1 5/8 in41.275 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N |
N/A
|
| 44162-902A3 | N/A 1 5/8 in41.275 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N |
N/A
|
| 447-99404 | N/A 1 5/8 in41.275 mm | N/A 3.7500 in95.250 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N |
N/A
|
| 439 / 432D | N/A 1 5/8 in41.275 mm | N/A 3.7500 in95.250 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N |
N/A
|
| 439 / 432DC | N/A 1 5/8 in41.275 mm | N/A 3.7500 in95.250 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N |
N/A
|
| 447 / 432DC | N/A 1 5/8 in41.275 mm | N/A 3.7500 in95.250 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N |
N/A
|
| 53162-90047 | N/A 1 5/8 in41.275 mm | N/A 3.7500 in95.250 mm | N/A 1.7500 in44.450 mm | N/A 2.5625 in65.088 mm | N/A 46500 lbf207000 N | N/A 6920 lbf30800 N |
N/A
|
| 447-99408 | N/A 1 5/8 in41.275 mm | N/A 3.7500 in95.250 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N |
N/A
|
| 53162-90043 | N/A 1 5/8 in41.275 mm | N/A 3.7500 in95.250 mm | N/A 1.7500 in44.450 mm | N/A 2.5625 in65.088 mm | N/A 46500 lbf207000 N | N/A 6920 lbf30800 N |
N/A
|
| 53162-90044 | N/A 1 5/8 in41.275 mm | N/A 3.7500 in95.250 mm | N/A 1.7500 in44.450 mm | N/A 2.5625 in65.088 mm | N/A 46500 lbf207000 N | N/A 6920 lbf30800 N |
N/A
|
| 53162-90085 | N/A 1 5/8 in41.275 mm | N/A 3.8750 in98.425 mm | N/A 1.7500 in44.450 mm | N/A 2.5625 in65.088 mm | N/A 46500 lbf207000 N | N/A 6920 lbf30800 N |
N/A
|
| 53162-902A1 | N/A 1 5/8 in41.275 mm | N/A 3.8750 in98.425 mm | N/A 1.7500 in44.450 mm | N/A 2.5625 in65.088 mm | N/A 46500 lbf207000 N | N/A 6920 lbf30800 N |
N/A
|
| 464A / 452D | N/A 1 5/8 in41.275 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N |
N/A
|
| 464A / 452DC | N/A 1 5/8 in41.275 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N |
N/A
|
| 541 / 533D | N/A 1 5/8 in41.275 mm | N/A 4.3750 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 67400 lbf300000 N | N/A 10000 lbf44600 N |
N/A
|
| 461 / 452D | N/A 1.6870 in42.850 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N |
N/A
|