Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| H247535-902A6 | N/A 7.875 in200.025 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N |
N/A
|
| H247535-902B1 | N/A 7.875 in200.025 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N |
N/A
|
| M241545 / M241510CD | N/A 7.9060 in200.812 mm | N/A 11.5000 in292.100 mm | N/A 4 in101.6 mm | N/A 4.9376 in125.415 mm | N/A 219000 lbf975000 N | N/A 32600 lbf145000 N |
N/A
|
| M241545 / M241510DA | N/A 7.9060 in200.812 mm | N/A 11.5000 in292.100 mm | N/A 4 in101.6 mm | N/A 4.9376 in125.415 mm | N/A 219000 lbf975000 N | N/A 32600 lbf145000 N |
N/A
|
| M241545 / M241513D | N/A 7.9060 in200.812 mm | N/A 11.8750 in301.625 mm | N/A 5.5120 in140.005 mm | N/A 4.9391 in125.453 mm | N/A 219000 lbf975000 N | N/A 32600 lbf145000 N |
N/A
|
| M241545 / M241513XD | N/A 7.9060 in200.812 mm | N/A 11.8750 in301.625 mm | N/A 5.5120 in140.005 mm | N/A 4.9391 in125.453 mm | N/A 219000 lbf975000 N | N/A 32600 lbf145000 N |
N/A
|
| EE420793-90055 | N/A 7.9375 in201.613 mm | N/A 14.500 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N |
N/A
|
| EE420793W / 421451CD | N/A 7.9375 in201.613 mm | N/A 14.500 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N |
N/A
|
| EE420793W / 421455D | N/A 7.9375 in201.613 mm | N/A 14.500 in368.300 mm | N/A 5.25 in133.35 mm | N/A 7.4999 in190.497 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N |
N/A
|
| EE420793 / 421455D | N/A 7.9375 in201.613 mm | N/A 14.500 in368.300 mm | N/A 5.25 in133.35 mm | N/A 7.4999 in190.497 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N |
N/A
|
| EE420793-90056 | N/A 7.9375 in201.613 mm | N/A 14.500 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N |
N/A
|
| LM241149-902A5 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N |
N/A
|
| LM241149 / LM241110DC | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N |
N/A
|
| LM241149NW / LM241110D | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.75 in95.25 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N |
N/A
|
| LM241149-90012 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N |
N/A
|
| LM241149-90015 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N |
N/A
|
| LM241149-90016 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N |
N/A
|
| LM241149-90018 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N |
N/A
|
| LM241149-90023 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N |
N/A
|
| LM241149-902A2 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N |
N/A
|
| LM241149-902A7 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N |
N/A
|
| 67983-90123 | N/A 8 in203.2 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N |
N/A
|
| 67983 / 67921D | N/A 8 in203.2 mm | N/A 11.1250 in282.575 mm | N/A 3.5 in88.9 mm | N/A 4.25 in107.95 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N |
N/A
|
| 67983-90124 | N/A 8 in203.2 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N |
N/A
|
| 67983-90125 | N/A 8 in203.2 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N |
N/A
|