Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3351 - 3375 of 4804 | Results Per Page | View | Unit of Measure
« 131 132 133 134 135 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

EE114080-902A1 N/A 8 in203.2 mm N/A 16.000 in406.4 mm N/A 5 in127 mm N/A 7.75 in196.85 mm N/A 477000 lbf2120000 N N/A 71000 lbf316000 N N/A
EE114080 / 114161DC N/A 8 in203.2 mm N/A 16.000 in406.4 mm N/A 5 in127 mm N/A 7.75 in196.85 mm N/A 477000 lbf2120000 N N/A 71000 lbf316000 N N/A
EE114080-90018 N/A 8 in203.2 mm N/A 16.000 in406.4 mm N/A 5 in127 mm N/A 7.75 in196.85 mm N/A 477000 lbf2120000 N N/A 71000 lbf316000 N N/A
EE114080-902A4 N/A 8 in203.2 mm N/A 16.000 in406.4 mm N/A 5 in127 mm N/A 7.75 in196.85 mm N/A 477000 lbf2120000 N N/A 71000 lbf316000 N N/A
EE114080-902A2 N/A 8 in203.2 mm N/A 16.000 in406.4 mm N/A 5 in127 mm N/A 7.75 in196.85 mm N/A 477000 lbf2120000 N N/A 71000 lbf316000 N N/A
EE114081 / 114161D N/A 8.0015 in203.238 mm N/A 16.000 in406.4 mm N/A 5 in127 mm N/A 7.75 in196.85 mm N/A 477000 lbf2120000 N N/A 71000 lbf316000 N N/A
EE114081 / 114161DC N/A 8.0015 in203.238 mm N/A 16.000 in406.4 mm N/A 5 in127 mm N/A 7.75 in196.85 mm N/A 477000 lbf2120000 N N/A 71000 lbf316000 N N/A
M241549-902A3 N/A 8.0625 in204.788 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A
M241549 / M241510DA N/A 8.0625 in204.788 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A
M241549-902A4 N/A 8.0625 in204.788 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A
M241549-90027 N/A 8.0625 in204.788 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A
M241549-902A2 N/A 8.0625 in204.788 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A
M241549-902A5 N/A 8.0625 in204.788 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A
M241549-902A7 N/A 8.0625 in204.788 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A
M241549 / M241513D N/A 8.0625 in204.788 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A
M241549 / M241513XD N/A 8.0625 in204.788 mm N/A 11.8750 in301.625 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A
93806A / 93127CD N/A 8.0625 in204.788 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93806A / 93127DW N/A 8.0625 in204.788 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
93806A / 93128XD N/A 8.0625 in204.788 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A
67985-90147 N/A 8.1250 in206.375 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A
67985 / 67921D N/A 8.1250 in206.375 mm N/A 11.1250 in282.575 mm N/A 3.5 in88.9 mm N/A 4.25 in107.95 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A
67985-90141 N/A 8.1250 in206.375 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A
67985-90142 N/A 8.1250 in206.375 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A
67985-90145 N/A 8.1250 in206.375 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A
67985-90143 N/A 8.1250 in206.375 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A
3351 - 3375 of 4804 | Results Per Page | View | Unit of Measure
« 131 132 133 134 135 »