Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| 67985-90144 | N/A 8.1250 in206.375 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N |
N/A
|
| 67985-90150 | N/A 8.1250 in206.375 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N |
N/A
|
| 67985-902A6 | N/A 8.1250 in206.375 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N |
N/A
|
| 67985-902B7 | N/A 8.1250 in206.375 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N |
N/A
|
| EE132084-90017 | N/A 8.1250 in206.375 mm | N/A 12.5000 in317.500 mm | N/A 3.5 in88.9 mm | N/A 5.0000 in127 mm | N/A 207000 lbf919000 N | N/A 30800 lbf137000 N |
N/A
|
| EE132084 / 132126DC | N/A 8.1250 in206.375 mm | N/A 12.5000 in317.500 mm | N/A 3.5 in88.9 mm | N/A 5.0000 in127 mm | N/A 207000 lbf919000 N | N/A 30800 lbf137000 N |
N/A
|
| 93812 / 93127CD | N/A 8.1250 in206.375 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N |
N/A
|
| 93812 / 93127DW | N/A 8.1250 in206.375 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N |
N/A
|
| EE132084-90019 | N/A 8.1250 in206.375 mm | N/A 12.5000 in317.500 mm | N/A 3.5 in88.9 mm | N/A 5.0000 in127 mm | N/A 207000 lbf919000 N | N/A 30800 lbf137000 N |
N/A
|
| 93812 / 93128XD | N/A 8.1250 in206.375 mm | N/A 12.5975 in319.977 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N |
N/A
|
| DX632258 / DX226463 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 605000 lbf2690000 N | N/A 90000 lbf400000 N |
N/A
|
| H242649-90037 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N |
N/A
|
| H242649-90043 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N |
N/A
|
| H242649-90048 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N |
N/A
|
| H242649-90049 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N |
N/A
|
| H242649-902A2 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N |
N/A
|
| H242649-90040 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N |
N/A
|
| H242649-90042 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N |
N/A
|
| H242649-902A9 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N |
N/A
|
| H242649-90045 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N |
N/A
|
| H242649-90046 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N |
N/A
|
| H242649-902A4 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N |
N/A
|
| H242649-902A6 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N |
N/A
|
| H242649-902A8 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N |
N/A
|
| H242649-902C1 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N |
N/A
|