Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| EE820085-902A2 | N/A 8.5000 in215.900 mm | N/A 16.000 in406.4 mm | N/A 5.8125 in147.638 mm | N/A 7.6875 in195.263 mm | N/A 577000 lbf2560000 N | N/A 85900 lbf382000 N |
N/A
|
| EE820085-902A3 | N/A 8.5000 in215.900 mm | N/A 16.000 in406.4 mm | N/A 5.8125 in147.638 mm | N/A 7.6875 in195.263 mm | N/A 577000 lbf2560000 N | N/A 85900 lbf382000 N |
N/A
|
| EE820085-902A1 | N/A 8.5000 in215.900 mm | N/A 16.000 in406.4 mm | N/A 5.8125 in147.638 mm | N/A 7.6875 in195.263 mm | N/A 577000 lbf2560000 N | N/A 85900 lbf382000 N |
N/A
|
| 543086-90022 | N/A 8.6602 in219.969 mm | N/A 11.3125 in287.338 mm | N/A 2 in50.8 mm | N/A 2.75 in69.85 mm | N/A 93600 lbf416000 N | N/A 13900 lbf62000 N |
N/A
|
| 543086 / 543115DC | N/A 8.6602 in219.969 mm | N/A 11.3125 in287.338 mm | N/A 2 in50.8 mm | N/A 2.75 in69.85 mm | N/A 93600 lbf416000 N | N/A 13900 lbf62000 N |
N/A
|
| 543086-90023 | N/A 8.6602 in219.969 mm | N/A 11.3125 in287.338 mm | N/A 2 in50.8 mm | N/A 2.75 in69.85 mm | N/A 93600 lbf416000 N | N/A 13900 lbf62000 N |
N/A
|
| H247540-902A1 | N/A 8.6604 in219.974 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 752000 lbf3340000 N | N/A 112000 lbf498000 N |
N/A
|
| M244249-90118 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 272000 lbf1210000 N | N/A 40500 lbf180000 N |
N/A
|
| M244249-90121 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 272000 lbf1210000 N | N/A 40500 lbf180000 N |
N/A
|
| M244249-90122 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 272000 lbf1210000 N | N/A 40500 lbf180000 N |
N/A
|
| M244249-902B8 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 272000 lbf1210000 N | N/A 40500 lbf180000 N |
N/A
|
| M244249-90112 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 272000 lbf1210000 N | N/A 40500 lbf180000 N |
N/A
|
| M244249-90113 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 272000 lbf1210000 N | N/A 40500 lbf180000 N |
N/A
|
| M244249-902C2 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 272000 lbf1210000 N | N/A 40500 lbf180000 N |
N/A
|
| M244249-902C6 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 272000 lbf1210000 N | N/A 40500 lbf180000 N |
N/A
|
| M244249-902G1 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 272000 lbf1210000 N | N/A 40500 lbf180000 N |
N/A
|
| M244249-90114 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 272000 lbf1210000 N | N/A 40500 lbf180000 N |
N/A
|
| M244249-90117 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 272000 lbf1210000 N | N/A 40500 lbf180000 N |
N/A
|
| M244249-902H7 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 272000 lbf1210000 N | N/A 40500 lbf180000 N |
N/A
|
| M244249-903C1 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 272000 lbf1210000 N | N/A 40500 lbf180000 N |
N/A
|
| M244249-904A5 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 272000 lbf1210000 N | N/A 40500 lbf180000 N |
N/A
|
| M244249-902B2 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 272000 lbf1210000 N | N/A 40500 lbf180000 N |
N/A
|
| M244249-903B6 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 272000 lbf1210000 N | N/A 40500 lbf180000 N |
N/A
|
| M244249-906G1 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 272000 lbf1210000 N | N/A 40500 lbf180000 N |
N/A
|
| M244249-902J8 | N/A 8.6875 in220.663 mm | N/A 12.3750 in314.325 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 272000 lbf1210000 N | N/A 40500 lbf180000 N |
N/A
|