Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3551 - 3575 of 4804 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

HM746646-90031 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.5 in114.3 mm N/A 5.9999 in152.397 mm N/A 372000 lbf1660000 N N/A 55400 lbf247000 N N/A
HM746646-90032 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.5 in114.3 mm N/A 5.9999 in152.397 mm N/A 372000 lbf1660000 N N/A 55400 lbf247000 N N/A
HM746646-90033 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.5 in114.3 mm N/A 5.9999 in152.397 mm N/A 372000 lbf1660000 N N/A 55400 lbf247000 N N/A
HM746646-90040 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.5 in114.3 mm N/A 5.9999 in152.397 mm N/A 372000 lbf1660000 N N/A 55400 lbf247000 N N/A
HM746646-90037 N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 4.5 in114.3 mm N/A 5.9999 in152.397 mm N/A 372000 lbf1660000 N N/A 55400 lbf247000 N N/A
M249732-902A2 N/A 9 in228.600 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A
M249732-90121 N/A 9 in228.600 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A
M249732-90124 N/A 9 in228.600 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A
M249732-90126 N/A 9 in228.600 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A
M249732-90129 N/A 9 in228.600 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A
M249732-902A1 N/A 9 in228.600 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A
EE430902-90046 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE430900-90040 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE430900-90034 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE430900-90035 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE430900-90037 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE430900-90038 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE430900-90039 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE430900-90036 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE430900-90042 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE430900-902A6 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE430900-902A9 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE430900-90045 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE430900-902A5 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
EE430900-902B1 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A
3551 - 3575 of 4804 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »