Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| 8574-902A1 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 210000 lbf935000 N | N/A 31300 lbf139000 N |
N/A
|
| NA8575SW / 8520CD | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.625 in117.475 mm | N/A | N/A 30700 lbf137000 N |
N/A
|
| 8575-90174 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 219000 lbf972000 N | N/A 32500 lbf145000 N |
N/A
|
| 8575-90175 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 219000 lbf972000 N | N/A 32500 lbf145000 N |
N/A
|
| 8575-90176 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 219000 lbf972000 N | N/A 32500 lbf145000 N |
N/A
|
| 8575-90178 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 219000 lbf972000 N | N/A 32500 lbf145000 N |
N/A
|
| 8575-90177 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 219000 lbf972000 N | N/A 32500 lbf145000 N |
N/A
|
| 8575-90179 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 219000 lbf972000 N | N/A 32500 lbf145000 N |
N/A
|
| 8575-90180 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 219000 lbf972000 N | N/A 32500 lbf145000 N |
N/A
|
| 8575-902A2 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 219000 lbf972000 N | N/A 32500 lbf145000 N |
N/A
|
| 8575-902A3 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 219000 lbf972000 N | N/A 32500 lbf145000 N |
N/A
|
| 8574-90172 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 210000 lbf935000 N | N/A 31300 lbf139000 N |
N/A
|
| 8574-90148 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 210000 lbf935000 N | N/A 31300 lbf139000 N |
N/A
|
| 8574-90149 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 210000 lbf935000 N | N/A 31300 lbf139000 N |
N/A
|
| 8574-90154 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 210000 lbf935000 N | N/A 31300 lbf139000 N |
N/A
|
| 8574-90171 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 210000 lbf935000 N | N/A 31300 lbf139000 N |
N/A
|
| 8575X / 8522D | N/A 9.25 in234.95 mm | N/A 12.9380 in328.625 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 206000 lbf918000 N | N/A 30700 lbf137000 N |
N/A
|
| 8575 / 8522D | N/A 9.25 in234.95 mm | N/A 12.9380 in328.625 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 219000 lbf972000 N | N/A 32500 lbf145000 N |
N/A
|
| 8574 / 8522D | N/A 9.25 in234.95 mm | N/A 12.9380 in328.625 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 210000 lbf935000 N | N/A 31300 lbf139000 N |
N/A
|
| 96925-90066 | N/A 9.25 in234.95 mm | N/A 14.000 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N |
N/A
|
| 96925-90070 | N/A 9.25 in234.95 mm | N/A 14.000 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N |
N/A
|
| 96925-90071 | N/A 9.25 in234.95 mm | N/A 14.000 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N |
N/A
|
| 96925-90086 | N/A 9.25 in234.95 mm | N/A 14.000 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N |
N/A
|
| 96925-90087 | N/A 9.25 in234.95 mm | N/A 14.000 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N |
N/A
|
| 96925-902A4 | N/A 9.25 in234.95 mm | N/A 14.000 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N |
N/A
|