Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| H249148-902A8 | N/A 9 1/2 in241.300 mm | N/A 16.000 in406.4 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N |
N/A
|
| H249148-902A9 | N/A 9 1/2 in241.300 mm | N/A 16.000 in406.4 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N |
N/A
|
| H249148-902B1 | N/A 9 1/2 in241.300 mm | N/A 16.000 in406.4 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N |
N/A
|
| H249148-902B2 | N/A 9 1/2 in241.300 mm | N/A 16.000 in406.4 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N |
N/A
|
| EE923095-90011 | N/A 9 1/2 in241.300 mm | N/A 17.5 in444.5 mm | N/A 6.25 in158.75 mm | N/A 8.2499 in209.547 mm | N/A 713000 lbf3170000 N | N/A 106000 lbf472000 N |
N/A
|
| EE923095-90012 | N/A 9 1/2 in241.300 mm | N/A 17.5 in444.5 mm | N/A 6.25 in158.75 mm | N/A 8.2499 in209.547 mm | N/A 713000 lbf3170000 N | N/A 106000 lbf472000 N |
N/A
|
| EE923095-90015 | N/A 9 1/2 in241.300 mm | N/A 17.5 in444.5 mm | N/A 6.25 in158.75 mm | N/A 8.2499 in209.547 mm | N/A 713000 lbf3170000 N | N/A 106000 lbf472000 N |
N/A
|
| EE923095-90018 | N/A 9 1/2 in241.300 mm | N/A 17.5 in444.5 mm | N/A 6.25 in158.75 mm | N/A 8.2499 in209.547 mm | N/A 713000 lbf3170000 N | N/A 106000 lbf472000 N |
N/A
|
| EE923095-90019 | N/A 9 1/2 in241.300 mm | N/A 17.5 in444.5 mm | N/A 6.25 in158.75 mm | N/A 8.2499 in209.547 mm | N/A 713000 lbf3170000 N | N/A 106000 lbf472000 N |
N/A
|
| EE923095-902A2 | N/A 9 1/2 in241.300 mm | N/A 17.5 in444.5 mm | N/A 6.25 in158.75 mm | N/A 8.2499 in209.547 mm | N/A 713000 lbf3170000 N | N/A 106000 lbf472000 N |
N/A
|
| EE295950-90027 | N/A 9 1/2 in241.300 mm | N/A 19.2500 in488.950 mm | N/A 7.75 in196.85 mm | N/A 10 in254 mm | N/A 948000 lbf4220000 N | N/A 141000 lbf628000 N |
N/A
|
| EE295950 / 295192DC | N/A 9 1/2 in241.300 mm | N/A 19.2500 in488.950 mm | N/A 7.75 in196.85 mm | N/A 10 in254 mm | N/A 948000 lbf4220000 N | N/A 141000 lbf628000 N |
N/A
|
| EE126097-90011 | N/A 9.6250 in244.475 mm | N/A 14.9960 in380.898 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N |
N/A
|
| EE126097-90028 | N/A 9.6250 in244.475 mm | N/A 14.9960 in380.898 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N |
N/A
|
| EE126097-90033 | N/A 9.6250 in244.475 mm | N/A 14.9960 in380.898 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N |
N/A
|
| EE126097-90034 | N/A 9.6250 in244.475 mm | N/A 15.0000 in381.000 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N |
N/A
|
| EE126097-90036 | N/A 9.6250 in244.475 mm | N/A 15.0000 in381.000 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N |
N/A
|
| EE126097-902A3 | N/A 9.6250 in244.475 mm | N/A 15.0000 in381.000 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N |
N/A
|
| EE126097-90035 | N/A 9.6250 in244.475 mm | N/A 15.0000 in381.000 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N |
N/A
|
| EE126097-90037 | N/A 9.6250 in244.475 mm | N/A 15.0000 in381.000 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N |
N/A
|
| EE170975-90058 | N/A 9.7500 in247.650 mm | N/A 14.500 in368.300 mm | N/A 3.375 in85.725 mm | N/A 4.75 in120.65 mm | N/A 252000 lbf1120000 N | N/A 37500 lbf167000 N |
N/A
|
| EE170975-90059 | N/A 9.7500 in247.650 mm | N/A 14.500 in368.300 mm | N/A 3.375 in85.725 mm | N/A 4.75 in120.65 mm | N/A 252000 lbf1120000 N | N/A 37500 lbf167000 N |
N/A
|
| EE170975-90060 | N/A 9.7500 in247.650 mm | N/A 14.500 in368.300 mm | N/A 3.375 in85.725 mm | N/A 4.75 in120.65 mm | N/A 252000 lbf1120000 N | N/A 37500 lbf167000 N |
N/A
|
| EE170975-903A1 | N/A 9.7500 in247.650 mm | N/A 14.500 in368.300 mm | N/A 3.375 in85.725 mm | N/A 4.75 in120.65 mm | N/A 252000 lbf1120000 N | N/A 37500 lbf167000 N |
N/A
|
| M252337WS / M252310CD | N/A 9.7500 in247.650 mm | N/A 15.0000 in381.000 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 492000 lbf2190000 N | N/A 73200 lbf326000 N |
N/A
|