Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| M252337-902A2 | N/A 9.7500 in247.650 mm | N/A 15.0000 in381.000 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 450000 lbf2000000 N | N/A 67000 lbf298000 N |
N/A
|
| M252337-902A1 | N/A 9.7500 in247.650 mm | N/A 15.0000 in381.000 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 450000 lbf2000000 N | N/A 67000 lbf298000 N |
N/A
|
| HH249949-902A2 | N/A 9.7500 in247.650 mm | N/A 16.000 in406.4 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N |
N/A
|
| HH249949V / HH249910CD | N/A 9.7500 in247.650 mm | N/A 16.000 in406.4 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N |
N/A
|
| HH249949H / HH249910CD | N/A 9.7500 in247.650 mm | N/A 16.000 in406.4 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 965000 lbf4290000 N | N/A 144000 lbf639000 N |
N/A
|
| HH249949-902A1 | N/A 9.7500 in247.650 mm | N/A 16.000 in406.4 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N |
N/A
|
| HH249949-902A3 | N/A 9.7500 in247.650 mm | N/A 16.000 in406.4 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N |
N/A
|
| HH249949-902A4 | N/A 9.7500 in247.650 mm | N/A 16.000 in406.4 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N |
N/A
|
| HH249949-902B5 | N/A 9.7500 in247.650 mm | N/A 16.000 in406.4 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N |
N/A
|
| HH249949-902C1 | N/A 9.7500 in247.650 mm | N/A 16.000 in406.4 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N |
N/A
|
| EE126098-90018 | N/A 9.8130 in249.250 mm | N/A 14.9960 in380.898 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N |
N/A
|
| EE126098 / 126149DC | N/A 9.8130 in249.250 mm | N/A 14.9960 in380.898 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N |
N/A
|
| EE126098-90050 | N/A 9.8130 in249.250 mm | N/A 15.0000 in381.000 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N |
N/A
|
| EE126098-902A3 | N/A 9.8130 in249.250 mm | N/A 15.0000 in381.000 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N |
N/A
|
| EE126098-90038 | N/A 9.8130 in249.250 mm | N/A 15.0000 in381.000 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N |
N/A
|
| EE126098-90039 | N/A 9.8130 in249.250 mm | N/A 15.0000 in381.000 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N |
N/A
|
| EE126098-90040 | N/A 9.8130 in249.250 mm | N/A 15.0000 in381.000 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N |
N/A
|
| EE126098-902A5 | N/A 9.8130 in249.250 mm | N/A 15.0000 in381.000 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N |
N/A
|
| LM249747NW / LM249710CD | N/A 9.999 in253.975 mm | N/A 13.6875 in347.663 mm | N/A 2.75 in69.85 mm | N/A 4 in101.6 mm | N/A 240000 lbf1070000 N | N/A 35700 lbf159000 N |
N/A
|
| 29875-90020 | N/A 10 in254 mm | N/A 12.750 in323.85 mm | N/A 2 in50.8 mm | N/A 2.4999 in63.497 mm | N/A 59100 lbf263000 N | N/A 8800 lbf39200 N |
N/A
|
| 29875 / 29820DC | N/A 10 in254 mm | N/A 12.750 in323.85 mm | N/A 2 in50.8 mm | N/A 2.4999 in63.497 mm | N/A 59100 lbf263000 N | N/A 8800 lbf39200 N |
N/A
|
| 29875-90022 | N/A 10 in254 mm | N/A 12.750 in323.85 mm | N/A 2 in50.8 mm | N/A 2.4999 in63.497 mm | N/A 59100 lbf263000 N | N/A 8800 lbf39200 N |
N/A
|
| 29875-90023 | N/A 10 in254 mm | N/A 12.750 in323.85 mm | N/A 2 in50.8 mm | N/A 2.4999 in63.497 mm | N/A 59100 lbf263000 N | N/A 8800 lbf39200 N |
N/A
|
| LM249748-902A7 | N/A 10 in254 mm | N/A 13.6875 in347.663 mm | N/A 2.75 in69.85 mm | N/A 3.75 in95.25 mm | N/A 240000 lbf1070000 N | N/A 35700 lbf159000 N |
N/A
|
| LM249748-902B2 | N/A 10 in254 mm | N/A 13.6875 in347.663 mm | N/A 2.75 in69.85 mm | N/A 3.75 in95.25 mm | N/A 240000 lbf1070000 N | N/A 35700 lbf159000 N |
N/A
|