Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| EE128110-90064 | N/A 11.0312 in280.192 mm | N/A 16.000 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 362000 lbf1610000 N | N/A 53900 lbf240000 N |
N/A
|
| EE101103-902A1 | N/A 11.0312 in280.192 mm | N/A 16.000 in406.4 mm | N/A 3.375 in85.725 mm | N/A 4.7499 in120.647 mm | N/A 270000 lbf1200000 N | N/A 40200 lbf179000 N |
N/A
|
| EE101103-902A2 | N/A 11.0312 in280.192 mm | N/A 16.000 in406.4 mm | N/A 3.375 in85.725 mm | N/A 4.7499 in120.647 mm | N/A 270000 lbf1200000 N | N/A 40200 lbf179000 N |
N/A
|
| EE101103-902A5 | N/A 11.0312 in280.192 mm | N/A 16.000 in406.4 mm | N/A 3.375 in85.725 mm | N/A 4.7499 in120.647 mm | N/A 270000 lbf1200000 N | N/A 40200 lbf179000 N |
N/A
|
| EE128111-90060 | N/A 11.0312 in280.192 mm | N/A 16.000 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N |
N/A
|
| EE128111-90069 | N/A 11.0312 in280.192 mm | N/A 16.000 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N |
N/A
|
| EE128111-90070 | N/A 11.0312 in280.192 mm | N/A 16.000 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N |
N/A
|
| EE128111-90071 | N/A 11.0312 in280.192 mm | N/A 16.000 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N |
N/A
|
| EE128111-90072 | N/A 11.0312 in280.192 mm | N/A 16.000 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N |
N/A
|
| EE128111-902A1 | N/A 11.0312 in280.192 mm | N/A 16.000 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N |
N/A
|
| EE128111-902E5 | N/A 11.0312 in280.192 mm | N/A 16.000 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N |
N/A
|
| EE128111-902A6 | N/A 11.0312 in280.192 mm | N/A 16.000 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N |
N/A
|
| EE128111-902A7 | N/A 11.0312 in280.192 mm | N/A 16.000 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N |
N/A
|
| 545112-902A4 | N/A 11.2500 in285.75 mm | N/A 14.1250 in358.775 mm | N/A 2.1250 in53.975 mm | N/A 2.9999 in76.197 mm | N/A 101000 lbf449000 N | N/A 15000 lbf66800 N |
N/A
|
| 545112-902B5 | N/A 11.2500 in285.75 mm | N/A 14.1250 in358.775 mm | N/A 2.1250 in53.975 mm | N/A 2.9999 in76.197 mm | N/A 101000 lbf449000 N | N/A 15000 lbf66800 N |
N/A
|
| 545112-902A2 | N/A 11.2500 in285.75 mm | N/A 14.1250 in358.775 mm | N/A 2.1250 in53.975 mm | N/A 2.9999 in76.197 mm | N/A 101000 lbf449000 N | N/A 15000 lbf66800 N |
N/A
|
| 545112-902A8 | N/A 11.2500 in285.75 mm | N/A 14.1250 in358.775 mm | N/A 2.1250 in53.975 mm | N/A 2.9999 in76.197 mm | N/A 101000 lbf449000 N | N/A 15000 lbf66800 N |
N/A
|
| 545112-902A5 | N/A 11.2500 in285.75 mm | N/A 14.1250 in358.775 mm | N/A 2.1250 in53.975 mm | N/A 2.9999 in76.197 mm | N/A 101000 lbf449000 N | N/A 15000 lbf66800 N |
N/A
|
| LM654649-902A9 | N/A 11.2500 in285.75 mm | N/A 14.9960 in380.898 mm | N/A 4.25 in107.95 mm | N/A 5.4999 in139.697 mm | N/A 283000 lbf1260000 N | N/A 42100 lbf187000 N |
N/A
|
| LM654649-90086 | N/A 11.2500 in285.75 mm | N/A 14.9960 in380.898 mm | N/A 4.25 in107.95 mm | N/A 5.4999 in139.697 mm | N/A 283000 lbf1260000 N | N/A 42100 lbf187000 N |
N/A
|
| LM654649-902A7 | N/A 11.2500 in285.75 mm | N/A 14.9960 in380.898 mm | N/A 4.25 in107.95 mm | N/A 5.4999 in139.697 mm | N/A 283000 lbf1260000 N | N/A 42100 lbf187000 N |
N/A
|
| LM654649-90074 | N/A 11.2500 in285.75 mm | N/A 14.9960 in380.898 mm | N/A 4.25 in107.95 mm | N/A 5.4999 in139.697 mm | N/A 283000 lbf1260000 N | N/A 42100 lbf187000 N |
N/A
|
| LM654649-90081 | N/A 11.2500 in285.75 mm | N/A 14.9960 in380.898 mm | N/A 4.25 in107.95 mm | N/A 5.4999 in139.697 mm | N/A 283000 lbf1260000 N | N/A 42100 lbf187000 N |
N/A
|
| LM654649-90082 | N/A 11.2500 in285.75 mm | N/A 14.9960 in380.898 mm | N/A 4.25 in107.95 mm | N/A 5.4999 in139.697 mm | N/A 283000 lbf1260000 N | N/A 42100 lbf187000 N |
N/A
|
| LM654649-90084 | N/A 11.2500 in285.75 mm | N/A 14.9960 in380.898 mm | N/A 4.25 in107.95 mm | N/A 5.4999 in139.697 mm | N/A 283000 lbf1260000 N | N/A 42100 lbf187000 N |
N/A
|