Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4226 - 4250 of 4804 | Results Per Page | View | Unit of Measure
« 166 167 168 169 170 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

HM262749-902C5 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A
HM262748-902A4 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A
HM262748-902B5 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A
HM262748-902A8 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A
HM262748-902A9 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A
HM262748-902B1 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A
HM262748-902B2 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A
HM262748-902A2 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A
HM262748-902A5 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A
HM262748-902B4 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A 7.875 in200.025 mm N/A 730000 lbf3250000 N N/A 109000 lbf483000 N N/A
EE333137-90039 N/A 13.7500 in349.250 mm N/A 20.2500 in514.350 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A
EE333137-90041 N/A 13.7500 in349.250 mm N/A 20.2500 in514.350 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A
EE333137-90042 N/A 13.7500 in349.250 mm N/A 20.2500 in514.350 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A
EE161394 / 161901CD N/A 13.9375 in354.013 mm N/A 19.0000 in482.600 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 214000 lbf954000 N N/A 31900 lbf142000 N N/A
L163149-902A6 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A
L163149NW / L163110CD N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3750 in136.525 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A
L163149-90056 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A
L163149-902A7 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A
L163149-90050 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A
L163149-90051 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A
L163149-90059 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A
L163149-90065 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A
L163149-90052 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A
L163149-90054 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A
L163149-90055 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A
4226 - 4250 of 4804 | Results Per Page | View | Unit of Measure
« 166 167 168 169 170 »