Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4251 - 4275 of 4804 | Results Per Page | View | Unit of Measure
« 171 172 173 174 175 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

L163149-90057 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A
L163149-90058 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A
L163149-90066 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A
L163149-902A3 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A
L163149-902A4 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A
L163149-902A9 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A
L163149-902A5 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A
EE161400-902C7 N/A 14 in355.6 mm N/A 19.0000 in482.600 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A
EE161400-903A9 N/A 14 in355.6 mm N/A 19.0000 in482.600 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A
EE161400-90067 N/A 14 in355.6 mm N/A 19.0000 in482.600 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A
EE161400-902A1 N/A 14 in355.6 mm N/A 19.0000 in482.600 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A
EE161400-902A5 N/A 14 in355.6 mm N/A 19.0000 in482.600 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A
EE161400-902A7 N/A 14 in355.6 mm N/A 19.0000 in482.600 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A
EE161400-902B3 N/A 14 in355.6 mm N/A 19.0000 in482.600 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A
EE231400-902A3 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A
EE231400-90114 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A
EE231400-90117 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A
EE231400-90111 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A
EE231400-90113 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A
EE231400-90118 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A
EE231400-902A1 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A
EE231400-90044 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A
EE333140-902A2 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A
EE333140-90038 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A
EE333140-90040 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A
4251 - 4275 of 4804 | Results Per Page | View | Unit of Measure
« 171 172 173 174 175 »