Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| HM266449-90157 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N |
N/A
|
| HM266448-902A1 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N |
N/A
|
| HM266448-902A2 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N |
N/A
|
| HM266448-902A4 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N |
N/A
|
| HM266448-902A5 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N |
N/A
|
| HM266448-902A8 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N |
N/A
|
| HM266448-902A9 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N |
N/A
|
| HM266448-902B1 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N |
N/A
|
| HM266448-902B3 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N |
N/A
|
| HM266448-902C1 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N |
N/A
|
| HM266449-90158 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N |
N/A
|
| HM266449-90159 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N |
N/A
|
| HM266449-90160 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N |
N/A
|
| HM266449-90161 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N |
N/A
|
| HM266449-90163 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N |
N/A
|
| HM266449-90166 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N |
N/A
|
| HM266449-90162 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N |
N/A
|
| HM266449-90164 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N |
N/A
|
| HM266449-902A6 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N |
N/A
|
| HM266449-902B8 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N |
N/A
|
| HM266449-902C1 | N/A 15.1250 in384.175 mm | N/A 21.5000 in546.100 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N |
N/A
|
| LM665949-902A1 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N |
N/A
|
| LM665949A-902A8 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N |
N/A
|
| LM665949-902A2 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N |
N/A
|
| LM665949-902A4 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N |
N/A
|