Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| LM665949-902A5 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N |
N/A
|
| LM665949-902A7 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N |
N/A
|
| LM665949-902B3 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N |
N/A
|
| LM665949-902B5 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N |
N/A
|
| LM665949-902C3 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N |
N/A
|
| LM665949-902C5 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N |
N/A
|
| M667935 / M667910D | N/A 15.2460 in387.248 mm | N/A 21.5000 in546.100 mm | N/A 5.6875 in144.463 mm | N/A 7.3124 in185.735 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N |
N/A
|
| M667935-90057 | N/A 15.2460 in387.248 mm | N/A 21.5000 in546.100 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N |
N/A
|
| M667935 / M667911DC | N/A 15.2460 in387.248 mm | N/A 21.5000 in546.100 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N |
N/A
|
| M667935-90060 | N/A 15.2460 in387.248 mm | N/A 21.5000 in546.100 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N |
N/A
|
| M667935-90061 | N/A 15.2460 in387.248 mm | N/A 21.5000 in546.100 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N |
N/A
|
| M667935-90085 | N/A 15.2460 in387.248 mm | N/A 21.5000 in546.100 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N |
N/A
|
| EE234154-90207 | N/A 15.5 in393.7 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N |
N/A
|
| EE234154-90208 | N/A 15.5 in393.7 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N |
N/A
|
| EE234154-90210 | N/A 15.5 in393.7 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N |
N/A
|
| EE234154-90121 | N/A 15.5 in393.7 mm | N/A 21.5000 in546.100 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N |
N/A
|
| EE234154 / 234216DC | N/A 15.5 in393.7 mm | N/A 21.5000 in546.100 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N |
N/A
|
| EE234154 / 234221D | N/A 15.5 in393.7 mm | N/A 22.0000 in558.800 mm | N/A 4.125 in104.775 mm | N/A 5.7499 in146.047 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N |
N/A
|
| EE234154 / 234221DC | N/A 15.5 in393.7 mm | N/A 22.0000 in558.800 mm | N/A 4.125 in104.775 mm | N/A 5.7499 in146.047 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N |
N/A
|
| EE234156-902A6 | N/A 15.6250 in396.875 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N |
N/A
|
| EE234156W / 234213CD | N/A 15.6250 in396.875 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N |
N/A
|
| EE234156-90204 | N/A 15.6250 in396.875 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N |
N/A
|
| EE234156W / 234216D | N/A 15.6250 in396.875 mm | N/A 21.5000 in546.100 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N |
N/A
|
| EE234156-902A5 | N/A 15.6250 in396.875 mm | N/A 21.5000 in546.100 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N |
N/A
|
| EE234156 / 234216DC | N/A 15.6250 in396.875 mm | N/A 21.5000 in546.100 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N |
N/A
|