Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| M270749-902A6 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749-902A9 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749-902B9 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749-902C4 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749-902F9 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749-903G6 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749-902D4 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749-902G8 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749-902H4 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749-902H5 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749-902D2 | N/A 17.6250 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N |
N/A
|
| M270749-90081 | N/A 17.6250 in447.675 mm | N/A 25.5876 in649.925 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 1280000 lbf5700000 N | N/A 849000 N |
N/A
|
| EE244180-902A8 | N/A 18.0000 in457.2 mm | N/A 23.5000 in596.900 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N |
N/A
|
| EE244180-902A7 | N/A 18.0000 in457.2 mm | N/A 23.5000 in596.900 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N |
N/A
|
| EE244180-90087 | N/A 18.0000 in457.2 mm | N/A 23.5000 in596.900 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N |
N/A
|
| EE244180-90088 | N/A 18.0000 in457.2 mm | N/A 23.5000 in596.900 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N |
N/A
|
| EE244180-902B1 | N/A 18.0000 in457.2 mm | N/A 23.5000 in596.900 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N |
N/A
|
| EE244180-90083 | N/A 18.0000 in457.2 mm | N/A 23.5000 in596.900 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N |
N/A
|
| EE244180-90084 | N/A 18.0000 in457.2 mm | N/A 23.5000 in596.900 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N |
N/A
|
| EE244180-90085 | N/A 18.0000 in457.2 mm | N/A 23.5000 in596.900 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N |
N/A
|
| EE244180-90086 | N/A 18.0000 in457.2 mm | N/A 23.5000 in596.900 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N |
N/A
|
| EE244180-90095 | N/A 18.0000 in457.2 mm | N/A 23.5000 in596.900 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N |
N/A
|
| EE244180-90096 | N/A 18.0000 in457.2 mm | N/A 23.5000 in596.900 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N |
N/A
|
| EE244180-90097 | N/A 18.0000 in457.2 mm | N/A 23.5000 in596.900 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N |
N/A
|
| EE244180-90099 | N/A 18.0000 in457.2 mm | N/A 23.5000 in596.900 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N |
N/A
|