Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| M272749-902E9 | N/A 18.8750 in479.425 mm | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N |
N/A
|
| M272749-902F1 | N/A 18.8750 in479.425 mm | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N |
N/A
|
| M272749-902F3 | N/A 18.8750 in479.425 mm | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N |
N/A
|
| M272749-902B3 | N/A 18.8750 in479.425 mm | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N |
N/A
|
| M272749-902B7 | N/A 18.8750 in479.425 mm | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N |
N/A
|
| M272749-902B8 | N/A 18.8750 in479.425 mm | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N |
N/A
|
| M272749-902B9 | N/A 18.8750 in479.425 mm | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N |
N/A
|
| M272749-902C2 | N/A 18.8750 in479.425 mm | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N |
N/A
|
| M272749-902C6 | N/A 18.8750 in479.425 mm | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N |
N/A
|
| M272749-902E5 | N/A 18.8750 in479.425 mm | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N |
N/A
|
| M272749-902G2 | N/A 18.8750 in479.425 mm | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N |
N/A
|
| M272749-902F2 | N/A 18.8750 in479.425 mm | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N |
N/A
|
| M272749-902F4 | N/A 18.8750 in479.425 mm | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N |
N/A
|
| M272749-902D3 | N/A 18.8750 in479.425 mm | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N |
N/A
|
| M272749-902G3 | N/A 18.8750 in479.425 mm | N/A 26.7500 in679.450 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N |
N/A
|
| LM272249-90021 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N |
N/A
|
| LM272249 / LM272210DC | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N |
N/A
|
| LM272249-902B9 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 662000 lbf2950000 N | N/A 439000 N |
N/A
|
| LM272249-90022 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N |
N/A
|
| LM272249-902D5 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N |
N/A
|
| LM272249-902D8 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N |
N/A
|
| LM272249-902C2 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N |
N/A
|
| LM272249-902C3 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N |
N/A
|
| LM272249-902C4 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N |
N/A
|
| LM272249-902C5 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N |
N/A
|