Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| LM272249-902C6 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N |
N/A
|
| LM272249-902C8 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N |
N/A
|
| LM272249-902D7 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N |
N/A
|
| LM272249-902F5 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N |
N/A
|
| LM272249-902F9 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N |
N/A
|
| LM272249-902G3 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N |
N/A
|
| EE243190-902A1 | N/A 19.0000 in482.600 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N |
N/A
|
| EE243190-902A9 | N/A 19.0000 in482.600 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N |
N/A
|
| EE243190-902B3 | N/A 19.0000 in482.600 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N |
N/A
|
| EE243190-902A2 | N/A 19.0000 in482.600 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N |
N/A
|
| EE243190-902C3 | N/A 19.0000 in482.600 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N |
N/A
|
| LM772748-902A7 | N/A 19.2500 in488.950 mm | N/A 24.9950 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N |
N/A
|
| LM772748-902A1 | N/A 19.2500 in488.950 mm | N/A 24.9950 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N |
N/A
|
| LM772748-902A2 | N/A 19.2500 in488.950 mm | N/A 24.9950 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N |
N/A
|
| LM772748-902A3 | N/A 19.2500 in488.950 mm | N/A 24.9950 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N |
N/A
|
| LM772748-902A4 | N/A 19.2500 in488.950 mm | N/A 24.9950 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N |
N/A
|
| LM772748-902A6 | N/A 19.2500 in488.950 mm | N/A 24.9950 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N |
N/A
|
| LM772748-902B3 | N/A 19.2500 in488.950 mm | N/A 24.9950 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N |
N/A
|
| EE640192-902A6 | N/A 19.2500 in488.950 mm | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm | N/A 8.1249 in206.372 mm | N/A 928000 lbf4130000 N | N/A 138000 lbf614000 N |
N/A
|
| EE640192-902A8 | N/A 19.2500 in488.950 mm | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm | N/A 8.1249 in206.372 mm | N/A 928000 lbf4130000 N | N/A 138000 lbf614000 N |
N/A
|
| EE640192-902A2 | N/A 19.2500 in488.950 mm | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm | N/A 8.1249 in206.372 mm | N/A 928000 lbf4130000 N | N/A 138000 lbf614000 N |
N/A
|
| EE640192-902A3 | N/A 19.2500 in488.950 mm | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm | N/A 8.1249 in206.372 mm | N/A 928000 lbf4130000 N | N/A 138000 lbf614000 N |
N/A
|
| EE640192-902A4 | N/A 19.2500 in488.950 mm | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm | N/A 8.1249 in206.372 mm | N/A 928000 lbf4130000 N | N/A 138000 lbf614000 N |
N/A
|
| EE640192-902B1 | N/A 19.2500 in488.950 mm | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm | N/A 8.1249 in206.372 mm | N/A 928000 lbf4130000 N | N/A 138000 lbf614000 N |
N/A
|
| EE640192-902B2 | N/A 19.2500 in488.950 mm | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm | N/A 8.1249 in206.372 mm | N/A 928000 lbf4130000 N | N/A 138000 lbf614000 N |
N/A
|