Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| EE982051-90057 | N/A 20.5000 in520.700 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 7.3426 in186.502 mm | N/A 778000 lbf3460000 N | N/A 516000 N |
N/A
|
| EE982051-90061 | N/A 20.5000 in520.700 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 7.3426 in186.502 mm | N/A 778000 lbf3460000 N | N/A 116000 lbf516000 N |
N/A
|
| EE982051-90065 | N/A 20.5000 in520.700 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 7.3426 in186.502 mm | N/A 778000 lbf3460000 N | N/A 116000 lbf516000 N |
N/A
|
| M276449 / M276410D | N/A 21.1250 in536.575 mm | N/A 29.9950 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N |
N/A
|
| M276449 / M276410DC | N/A 21.1250 in536.575 mm | N/A 29.9950 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N |
N/A
|
| M276449-902B2 | N/A 21.1250 in536.575 mm | N/A 29.9950 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 1570000 lbf6980000 N | N/A 1040000 N |
N/A
|
| M276449-902B4 | N/A 21.1250 in536.575 mm | N/A 29.9950 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N |
N/A
|
| M276449-902B5 | N/A 21.1250 in536.575 mm | N/A 29.9950 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N |
N/A
|
| M276449-902C2 | N/A 21.1250 in536.575 mm | N/A 29.9950 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N |
N/A
|
| M276449-902C6 | N/A 21.1250 in536.575 mm | N/A 29.9950 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N |
N/A
|
| M276449-902D1 | N/A 21.1250 in536.575 mm | N/A 29.9950 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N |
N/A
|
| EE542215-902A3; | N/A 21.5000 in546.100 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N |
N/A
|
| EE542215-90051 | N/A 21.5000 in546.100 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N |
N/A
|
| EE542215-90053 | N/A 21.5000 in546.100 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N |
N/A
|
| EE542215-90054 | N/A 21.5000 in546.100 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N |
N/A
|
| EE542215-90056 | N/A 21.5000 in546.100 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N |
N/A
|
| L476549-902A3 | N/A 21.6250 in549.275 mm | N/A 27.2500 in692.150 mm | N/A 5.375 in136.525 mm | N/A 6.8749 in174.622 mm | N/A 595000 lbf2650000 N | N/A 88500 lbf394000 N |
N/A
|
| L476549-902A1 | N/A 21.6250 in549.275 mm | N/A 27.2500 in692.150 mm | N/A 5.375 in136.525 mm | N/A 6.8749 in174.622 mm | N/A 595000 lbf2650000 N | N/A 88500 lbf394000 N |
N/A
|
| L476549-902A2 | N/A 21.6250 in549.275 mm | N/A 27.2500 in692.150 mm | N/A 5.375 in136.525 mm | N/A 6.8749 in174.622 mm | N/A 595000 lbf2650000 N | N/A 88500 lbf394000 N |
N/A
|
| L476549-903A1 | N/A 21.6250 in549.275 mm | N/A 27.2500 in692.150 mm | N/A 5.375 in136.525 mm | N/A 6.8749 in174.622 mm | N/A 595000 lbf2650000 N | N/A 88500 lbf394000 N |
N/A
|
| EE542220-90050 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N |
N/A
|
| LM377449-902D1 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 7 in177.8 mm | N/A 8.875 in225.425 mm | N/A 1010000 lbf4480000 N | N/A 150000 lbf667000 N |
N/A
|
| EE843220-902B2 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 5.4375 in138.113 mm | N/A 7.3751 in187.328 mm | N/A 810000 lbf3600000 N | N/A 536000 N |
N/A
|
| EE542220-902A7 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N |
N/A
|
| EE542220-90060 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N |
N/A
|