Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4751 - 4775 of 4804 | Results Per Page | View | Unit of Measure
« 191 192 193 
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

EE743240-902A5 N/A 24.0000 in609.600 mm N/A 32.0000 in812.8 mm N/A 5.75 in146.05 mm N/A 7.5 in190.5 mm N/A 812000 lbf3610000 N N/A 121000 lbf538000 N N/A
EE743240-902B7 N/A 24.0000 in609.600 mm N/A 32.0000 in812.8 mm N/A 5.75 in146.05 mm N/A 7.5 in190.5 mm N/A 812000 lbf3610000 N N/A 121000 lbf538000 N N/A
LM281049-904A5 N/A 25.4375 in646.113 mm N/A 33.7500 in857.250 mm N/A 9.5 in241.3 mm N/A 12 in304.8 mm N/A 1840000 lbf8180000 N N/A 1220000 N N/A
LM281049-904A9 N/A 25.4375 in646.113 mm N/A 33.7500 in857.250 mm N/A 9.5 in241.3 mm N/A 12 in304.8 mm N/A 1840000 lbf8180000 N N/A 274000 lbf1220000 N N/A
LM281049-904C3 N/A 25.4375 in646.113 mm N/A 33.7500 in857.250 mm N/A 9.5 in241.3 mm N/A 12 in304.8 mm N/A 1840000 lbf8180000 N N/A 274000 lbf1220000 N N/A
LM281049-904C6 N/A 25.4375 in646.113 mm N/A 33.7500 in857.250 mm N/A 9.5 in241.3 mm N/A 12 in304.8 mm N/A 1840000 lbf8180000 N N/A 274000 lbf1220000 N N/A
L281148-904A2 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A
L281147-904A1 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 1070000 lbf4760000 N N/A 709000 N N/A
L281148-904A6 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A
L281148-904A8 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A
L281148-904A9 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A
L281148-904B2 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A
L281148-904B3 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A
L281148-904B4 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A
L281148-904B5 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A
L281148-904B6 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A
L281148-904B8 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A
L281148-904B9 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A
L281148-904C1 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A
EE749260-904A7 N/A 26.0000 in660.400 mm N/A 33.6584 in854.923 mm N/A 5.3504 in135.900 mm N/A 7.3358 in186.329 mm N/A 877000 lbf3900000 N N/A 581000 N N/A
LM281849-904A9 N/A 26.7500 in679.450 mm N/A 35.5000 in901.700 mm N/A 9.625 in244.475 mm N/A 12.125 in307.975 mm N/A 1960000 lbf8740000 N N/A 1300000 N N/A
LM281849-904A2 N/A 26.7500 in679.450 mm N/A 35.5000 in901.700 mm N/A 9.625 in244.475 mm N/A 12.125 in307.975 mm N/A 1960000 lbf8740000 N N/A 292000 lbf1300000 N N/A
LM281849-904B1 N/A 26.7500 in679.450 mm N/A 35.5000 in901.700 mm N/A 9.625 in244.475 mm N/A 12.125 in307.975 mm N/A 1960000 lbf8740000 N N/A 292000 lbf1300000 N N/A
LM281849-904B2 N/A 26.7500 in679.450 mm N/A 35.5000 in901.700 mm N/A 9.625 in244.475 mm N/A 12.125 in307.975 mm N/A 1960000 lbf8740000 N N/A 292000 lbf1300000 N N/A
LM281849-904A3 N/A 26.7500 in679.450 mm N/A 35.5000 in901.700 mm N/A 9.625 in244.475 mm N/A 12.125 in307.975 mm N/A 1960000 lbf8740000 N N/A 292000 lbf1300000 N N/A
4751 - 4775 of 4804 | Results Per Page | View | Unit of Measure
« 191 192 193