Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
576 - 600 of 4804 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

3780-90061 N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A
3780-90064 N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A
3780-90137 N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A
3780-90162 N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A
3780-902A4 N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A
3780-902A6 N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A
3784-90084 N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A
33889-90029 N/A 2 in50.8 mm N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 50800 lbf226000 N N/A 7560 lbf33600 N N/A
33889 / 33821DC N/A 2 in50.8 mm N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 50800 lbf226000 N N/A 7560 lbf33600 N N/A
33889-90063 N/A 2 in50.8 mm N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 50800 lbf226000 N N/A 7560 lbf33600 N N/A
33889-90097 N/A 2 in50.8 mm N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 50800 lbf226000 N N/A 7560 lbf33600 N N/A
33889-90073 N/A 2 in50.8 mm N/A 3.7500 in95.250 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 50800 lbf226000 N N/A 7560 lbf33600 N N/A
385AX / 384D N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
385A-90027 N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
385AS / 384D N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 35600 lbf158000 N N/A 5300 lbf23600 N N/A
385AS / 384DC N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 35600 lbf158000 N N/A 5300 lbf23600 N N/A
385A / 384DC N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
385AX / 384DC N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
385AS / 384ED N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 35600 lbf158000 N N/A 5300 lbf23600 N N/A
385A-99405 N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
385AX / 384ED N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
385A / 384EDC N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A 1.9369 in49.197 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
385A / 384XD N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
385AS / 384XD N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 35600 lbf158000 N N/A 5300 lbf23600 N N/A
385AX / 384XD N/A 2 in50.8 mm N/A 3.937 in100 mm N/A 3.7640 in95.606 mm N/A 4.1389 in105.128 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A
576 - 600 of 4804 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »