Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
926 - 950 of 4804 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

395-90271 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A
390A-90116 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A
390A-90183 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A
390A-902A1 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A
390A-902A7 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A
29586-90065 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.56 mm N/A 51100 lbf227000 N N/A 7610 lbf33800 N N/A
29585 / 29526D N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.56 mm N/A 51100 lbf227000 N N/A 7610 lbf33800 N N/A
39585A / 39520DC N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.1875 in55.563 mm N/A 2.6875 in68.263 mm N/A 65300 lbf291000 N N/A 9730 lbf43300 N N/A
39585 / 39520DC N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.1875 in55.563 mm N/A 2.6875 in68.263 mm N/A 65300 lbf291000 N N/A 9730 lbf43300 N N/A
39585P / 39520DC N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 2.1875 in55.563 mm N/A 2.6875 in68.263 mm N/A 77400 lbf344000 N N/A 11500 lbf51300 N N/A
29586-90079 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.56 mm N/A 51100 lbf227000 N N/A 7610 lbf33800 N N/A
29670 / 29622D N/A 2 1/2 in63.500 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A
29670 / 29622DC N/A 2 1/2 in63.500 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A
33251-90096 N/A 2 1/2 in63.500 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A
33251 / 33462DC N/A 2 1/2 in63.500 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A
33251-90085 N/A 2 1/2 in63.500 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A
33251 / 33472DC N/A 2 1/2 in63.500 mm N/A 4.7244 in120 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A
477 / 472DC N/A 2 1/2 in63.500 mm N/A 4.7244 in120 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A
477-99405 N/A 2 1/2 in63.500 mm N/A 4.7244 in120 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.09 mm N/A 56100 lbf250000 N N/A 37200 N N/A
483-90230 N/A 2 1/2 in63.500 mm N/A 4.7244 in120 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.09 mm N/A 56100 lbf250000 N N/A 37200 N N/A
477-90033 N/A 2 1/2 in63.500 mm N/A 4.7244 in120 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.09 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A
477-90123 N/A 2 1/2 in63.500 mm N/A 4.7244 in120 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.09 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A
477-90193 N/A 2 1/2 in63.500 mm N/A 4.7244 in120 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.09 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A
477-902A1 N/A 2 1/2 in63.500 mm N/A 4.7244 in120 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.09 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A
477-90031 N/A 2 1/2 in63.500 mm N/A 4.7244 in120 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.09 mm N/A 56100 lbf250000 N N/A 8360 lbf37200 N N/A
926 - 950 of 4804 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »