Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| 477-90032 | N/A 2 1/2 in63.500 mm | N/A 4.7244 in120 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N |
N/A
|
| 477-90144 | N/A 2 1/2 in63.500 mm | N/A 4.7244 in120 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N |
N/A
|
| 477-90268 | N/A 2 1/2 in63.500 mm | N/A 4.7244 in120 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N |
N/A
|
| 483-90090 | N/A 2 1/2 in63.500 mm | N/A 4.7244 in120 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N |
N/A
|
| 483-90153 | N/A 2 1/2 in63.500 mm | N/A 4.7244 in120 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N |
N/A
|
| 483-90175 | N/A 2 1/2 in63.500 mm | N/A 4.7244 in120 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N |
N/A
|
| 483-90242 | N/A 2 1/2 in63.500 mm | N/A 4.7244 in120 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N |
N/A
|
| 483-90091 | N/A 2 1/2 in63.500 mm | N/A 4.7244 in120 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N |
N/A
|
| 483-90187 | N/A 2 1/2 in63.500 mm | N/A 4.7244 in120 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N |
N/A
|
| 559-99409 | N/A 2 1/2 in63.500 mm | N/A 4.8750 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N |
N/A
|
| 559 / 552DC | N/A 2 1/2 in63.500 mm | N/A 4.8750 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N |
N/A
|
| 559-90050 | N/A 2 1/2 in63.500 mm | N/A 4.8750 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N |
N/A
|
| 559-90051 | N/A 2 1/2 in63.500 mm | N/A 4.8750 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N |
N/A
|
| 559-90052 | N/A 2 1/2 in63.500 mm | N/A 4.8750 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N |
N/A
|
| 559-902A2 | N/A 2 1/2 in63.500 mm | N/A 4.8750 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N |
N/A
|
| 565-90016 | N/A 2 1/2 in63.500 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N |
N/A
|
| 565 / 563DC | N/A 2 1/2 in63.500 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N |
N/A
|
| 565-90018 | N/A 2 1/2 in63.500 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N |
N/A
|
| 565-902A1 | N/A 2 1/2 in63.500 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N |
N/A
|
| 639-99413 | N/A 2 1/2 in63.500 mm | N/A 5.3750 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 108000 lbf481000 N | N/A 71600 N |
N/A
|
| 639-90017 | N/A 2 1/2 in63.500 mm | N/A 5.3750 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N |
N/A
|
| 639-90050 | N/A 2 1/2 in63.500 mm | N/A 5.3750 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N |
N/A
|
| 639-90046 | N/A 2 1/2 in63.500 mm | N/A 5.3750 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N |
N/A
|
| 639-90018 | N/A 2 1/2 in63.500 mm | N/A 5.3750 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N |
N/A
|
| 78250AC / 78549D | N/A 2 1/2 in63.500 mm | N/A 5.5000 in139.700 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 92600 lbf412000 N | N/A 13800 lbf61300 N |
N/A
|