Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1201 - 1225 of 4804 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

33287A / 33472DC N/A 2.8750 in73.025 mm N/A 4.7244 in120 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A
33287 / 33472DC N/A 2.8750 in73.025 mm N/A 4.7244 in120 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 54200 lbf241000 N N/A 8060 lbf35900 N N/A
27680 / 27620DA N/A 2.8750 in73.025 mm N/A 4.9375 in125.413 mm N/A 1.7500 in44.450 mm N/A 2.1873 in55.557 mm N/A 45900 lbf204000 N N/A 6830 lbf30400 N N/A
567X / 563D N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A
567-902B4 N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A
567 / 563DC N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A
567X / 563DC N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A
567-90039 N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A
567-90054 N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A
567-90056 N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A
567-90064 N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A
567-90066 N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A
567-90067 N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A
567-90175 N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A
567-90179 N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A
567-90228 N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A
567-902B5 N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A
567-902A4 N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A
576-90306 N/A 2.8750 in73.025 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A
576 / 572DC N/A 2.8750 in73.025 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A
576-90191 N/A 2.8750 in73.025 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A
576-90195 N/A 2.8750 in73.025 mm N/A 5.5115 in139.992 mm N/A 2.625 in66.675 mm N/A 3.25 in82.55 mm N/A 80900 lbf360000 N N/A 12100 lbf53600 N N/A
657-90021 N/A 2.8750 in73.025 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A
657 / 654DC N/A 2.8750 in73.025 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A
657-90113 N/A 2.8750 in73.025 mm N/A 6.000 in152.4 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A
1201 - 1225 of 4804 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »