Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1301 - 1325 of 4804 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

748S-90025 N/A 3 in76.2 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A
748S-90026 N/A 3 in76.2 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A
748S-90110 N/A 3 in76.2 mm N/A 6.1250 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A
755-90016 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A
9285XX / 9220D N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 116000 lbf518000 N N/A 17300 lbf77100 N N/A
9285-902B2 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A
755-90013 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A
755-90059 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A
755-902A1 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A
9285-90019 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A
9285-90021 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A
9285-90022 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A
9285-90024 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A
9285-90026 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A
9285-902A8 N/A 3 in76.2 mm N/A 6.3750 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A
837 / 834D N/A 3 in76.2 mm N/A 6.75 in171.450 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A
843V / 834D N/A 3 in76.2 mm N/A 6.75 in171.450 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A
843-90021 N/A 3 in76.2 mm N/A 6.75 in171.450 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A
843-902A1 N/A 3 in76.2 mm N/A 6.75 in171.450 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A
9380 / 9320D N/A 3 in76.2 mm N/A 7 in177.8 mm N/A 2.9375 in74.613 mm N/A 4.3124 in109.535 mm N/A 142000 lbf632000 N N/A 21200 lbf94100 N N/A
9378-90011 N/A 3 in76.2 mm N/A 7 in177.8 mm N/A 2.9375 in74.613 mm N/A 4.5624 in115.885 mm N/A 142000 lbf632000 N N/A 21200 lbf94100 N N/A
9378-90055 N/A 3 in76.2 mm N/A 7 in177.8 mm N/A 2.9375 in74.613 mm N/A 4.5624 in115.885 mm N/A 142000 lbf632000 N N/A 21200 lbf94100 N N/A
HH221430-90010 N/A 3 in76.2 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A
HH221430-90039 N/A 3 in76.2 mm N/A 7.5 in190.5 mm N/A 4.125 in104.775 mm N/A 4.9999 in126.997 mm N/A 209000 lbf929000 N N/A 31100 lbf138000 N N/A
34304 / 34478D N/A 3.0455 in77.356 mm N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A 2.0625 in52.388 mm N/A 40000 lbf178000 N N/A 5960 lbf26500 N N/A
1301 - 1325 of 4804 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »