Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1376 - 1400 of 4804 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

496AS / 493D N/A 3.2165 in81.699 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A
496AS / 493DC N/A 3.2165 in81.699 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A
L116149-90019 N/A 3 1/4 in82.550 mm N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A 1.8749 in47.622 mm N/A 35300 lbf157000 N N/A 5260 lbf23400 N N/A
L116149 / L116110DC N/A 3 1/4 in82.550 mm N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A 1.8749 in47.622 mm N/A 35300 lbf157000 N N/A 5260 lbf23400 N N/A
L116149-90037 N/A 3 1/4 in82.550 mm N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A 1.8749 in47.622 mm N/A 35300 lbf157000 N N/A 5260 lbf23400 N N/A
L116149-90029 N/A 3 1/4 in82.550 mm N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A 1.8749 in47.622 mm N/A 35300 lbf157000 N N/A 5260 lbf23400 N N/A
L116149-90033 N/A 3 1/4 in82.550 mm N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A 1.8749 in47.622 mm N/A 35300 lbf157000 N N/A 5260 lbf23400 N N/A
L116149 / L116112DE N/A 3 1/4 in82.550 mm N/A 4.6250 in117.475 mm N/A 2.1250 in53.975 mm N/A 2.4373 in61.907 mm N/A 35300 lbf157000 N N/A 5260 lbf23400 N N/A
27687 / 27620DA N/A 3 1/4 in82.550 mm N/A 4.9375 in125.413 mm N/A 1.7500 in44.450 mm N/A 2.1873 in55.557 mm N/A 45900 lbf204000 N N/A 6830 lbf30400 N N/A
495-90150 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A
495XA / 493D N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A
495W / 493D N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A
495 / 493DC N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A
495W / 493DC N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A
495XA / 493DC N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A
495-90168 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A
495-902A4 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A
495-902B4 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A
495-90021 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A
495-90082 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A
495-90019 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A
495-90119 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A
495-90134 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A
495-90020 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A
495-90013 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A
1376 - 1400 of 4804 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »