Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| 2580-90051 | N/A 1 1/4 in31.750 mm | N/A 2.7500 in69.850 mm | N/A 2.25 in57.15 mm | N/A 2.6250 in66.675 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N |
N/A
|
| 02875 / 02823D | N/A 1 1/4 in31.750 mm | N/A 3 in76.2 mm | N/A 1.5 in38.1 mm | N/A 1.875 in47.625 mm | N/A 25700 lbf114000 N | N/A 3830 lbf17000 N |
N/A
|
| 02876 / 02823D | N/A 1 1/4 in31.750 mm | N/A 3 in76.2 mm | N/A 1.5 in38.1 mm | N/A 1.875 in47.625 mm | N/A 25700 lbf114000 N | N/A 3830 lbf17000 N |
N/A
|
| 43125-90039 | N/A 1 1/4 in31.750 mm | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 36000 lbf160000 N | N/A 5360 lbf23900 N |
N/A
|
| 43125-90055 | N/A 1 1/4 in31.750 mm | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 36000 lbf160000 N | N/A 5360 lbf23900 N |
N/A
|
| 3476-90034 | N/A 1 1/4 in31.750 mm | N/A 3.2500 in82.550 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N |
N/A
|
| 3476 / 3424YD | N/A 1 1/4 in31.750 mm | N/A 3.2500 in82.550 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N |
N/A
|
| 3476-90039 | N/A 1 1/4 in31.750 mm | N/A 3.2500 in82.550 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N |
N/A
|
| 443 / 432D | N/A 1 1/4 in31.750 mm | N/A 3.7500 in95.250 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N |
N/A
|
| 443 / 432DC | N/A 1 1/4 in31.750 mm | N/A 3.7500 in95.250 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N |
N/A
|
| 26126X / 26282D | N/A 1.2598 in31.999 mm | N/A 2.8125 in71.438 mm | N/A 1.4375 in36.513 mm | N/A 1.6875 in42.863 mm | N/A 23000 lbf102000 N | N/A 3420 lbf15200 N |
N/A
|
| 26126X / 26284D | N/A 1.2598 in31.999 mm | N/A 2.8336 in71.973 mm | N/A 1.4375 in36.513 mm | N/A 1.6835 in42.761 mm | N/A 23000 lbf102000 N | N/A 3420 lbf15200 N |
N/A
|
| 26126 / 26282D | N/A 1.2600 in32.004 mm | N/A 2.8125 in71.438 mm | N/A 1.4375 in36.513 mm | N/A 1.6875 in42.863 mm | N/A 23000 lbf102000 N | N/A 3420 lbf15200 N |
N/A
|
| 26126 / 26284D | N/A 1.2600 in32.004 mm | N/A 2.8336 in71.973 mm | N/A 1.4375 in36.513 mm | N/A 1.6835 in42.761 mm | N/A 23000 lbf102000 N | N/A 3420 lbf15200 N |
N/A
|
| 2584 / 2523D | N/A 1.2808 in32.532 mm | N/A 2.7500 in69.850 mm | N/A 2.25 in57.15 mm | N/A 2.75 in69.85 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N |
N/A
|
| 14131A / 14276D | N/A 1 5/16 in33.338 mm | N/A 2.7170 in69.012 mm | N/A 1.5 in38.1 mm | N/A 1.8126 in46.04 mm | N/A 21400 lbf95100 N | N/A 3180 lbf14200 N |
N/A
|
| 14130 / 14276D | N/A 1 5/16 in33.338 mm | N/A 2.7170 in69.012 mm | N/A 1.5 in38.1 mm | N/A 1.8126 in46.04 mm | N/A 21400 lbf95100 N | N/A 3180 lbf14200 N |
N/A
|
| 14131-90024 | N/A 1 5/16 in33.338 mm | N/A 2.7170 in69.012 mm | N/A 1.5 in38.1 mm | N/A 1.8126 in46.04 mm | N/A 21400 lbf95100 N | N/A 3180 lbf14200 N |
N/A
|
| 14131-90025 | N/A 1 5/16 in33.338 mm | N/A 2.7170 in69.012 mm | N/A 1.5 in38.1 mm | N/A 1.8126 in46.04 mm | N/A 21400 lbf95100 N | N/A 3180 lbf14200 N |
N/A
|
| 2581 / 2523D | N/A 1 5/16 in33.338 mm | N/A 2.7500 in69.850 mm | N/A 2.25 in57.15 mm | N/A 2.6250 in66.675 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N |
N/A
|
| 2585 / 2523D | N/A 1 5/16 in33.338 mm | N/A 2.7500 in69.850 mm | N/A 2.25 in57.15 mm | N/A 2.6250 in66.675 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N |
N/A
|
| 2585 / 2524YD | N/A 1 5/16 in33.338 mm | N/A 2.7500 in69.850 mm | N/A 2.25 in57.15 mm | N/A 2.6250 in66.675 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N |
N/A
|
| 2581 / 2524YD | N/A 1 5/16 in33.338 mm | N/A 2.7500 in69.850 mm | N/A 2.25 in57.15 mm | N/A 2.6250 in66.675 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N |
N/A
|
| 26132-99402 | N/A 1 5/16 in33.338 mm | N/A 2.8125 in71.438 mm | N/A 1.4375 in36.513 mm | N/A 1.6875 in42.863 mm | N/A 27300 lbf121000 N | N/A 4060 lbf18100 N |
N/A
|
| 26131-99402 | N/A 1 5/16 in33.338 mm | N/A 2.8125 in71.438 mm | N/A 1.4375 in36.513 mm | N/A 1.6875 in42.863 mm | N/A 27300 lbf121000 N | N/A 4060 lbf18100 N |
N/A
|