Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| 42350 / 42587DC | N/A 3 1/2 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N |
N/A
|
| 42350-90115 | N/A 3 1/2 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N |
N/A
|
| 42350-902A2 | N/A 3 1/2 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N |
N/A
|
| 42350-90014 | N/A 3 1/2 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N |
N/A
|
| 42350-90016 | N/A 3 1/2 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N |
N/A
|
| 42350-90017 | N/A 3 1/2 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N |
N/A
|
| 42350-90067 | N/A 3 1/2 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N |
N/A
|
| 42350-90064 | N/A 3 1/2 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N |
N/A
|
| 42350-90069 | N/A 3 1/2 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N |
N/A
|
| 42350-90181 | N/A 3 1/2 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N |
N/A
|
| 593A-99405 | N/A 3 1/2 in88.9 mm | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N |
N/A
|
| 593-90028 | N/A 3 1/2 in88.9 mm | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N |
N/A
|
| 593A / 592DC | N/A 3 1/2 in88.9 mm | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N |
N/A
|
| 593 / 592DC | N/A 3 1/2 in88.9 mm | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N |
N/A
|
| 593A-90178 | N/A 3 1/2 in88.9 mm | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N |
N/A
|
| 593A-903A1 | N/A 3 1/2 in88.9 mm | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N |
N/A
|
| 593-90029 | N/A 3 1/2 in88.9 mm | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N |
N/A
|
| 593-90016 | N/A 3 1/2 in88.9 mm | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N |
N/A
|
| 593-90018 | N/A 3 1/2 in88.9 mm | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N |
N/A
|
| 593-90020 | N/A 3 1/2 in88.9 mm | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N |
N/A
|
| 593-90021 | N/A 3 1/2 in88.9 mm | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N |
N/A
|
| 593-90101 | N/A 3 1/2 in88.9 mm | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N |
N/A
|
| 593-90022 | N/A 3 1/2 in88.9 mm | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N |
N/A
|
| 593-90023 | N/A 3 1/2 in88.9 mm | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N |
N/A
|
| 593-90025 | N/A 3 1/2 in88.9 mm | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N |
N/A
|