Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| 850W / 834D | N/A 3 1/2 in88.9 mm | N/A 6.75 in171.450 mm | N/A 3.9375 in100.013 mm | N/A 4.9375 in125.413 mm | N/A 160000 lbf712000 N | N/A 23800 lbf106000 N |
N/A
|
| 850V / 834D | N/A 3 1/2 in88.9 mm | N/A 6.75 in171.450 mm | N/A 3.9375 in100.013 mm | N/A 4.9375 in125.413 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N |
N/A
|
| 850-90029 | N/A 3 1/2 in88.9 mm | N/A 6.75 in171.450 mm | N/A 3.9375 in100.013 mm | N/A 4.9375 in125.413 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N |
N/A
|
| 775 / 773D | N/A 3 1/2 in88.9 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N |
N/A
|
| 775-902A1 | N/A 3 1/2 in88.9 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N |
N/A
|
| 775-99404 | N/A 3 1/2 in88.9 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N |
N/A
|
| 775 / 774DC | N/A 3 1/2 in88.9 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N |
N/A
|
| 855-90049 | N/A 3 1/2 in88.9 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N |
N/A
|
| 855 / 854DC | N/A 3 1/2 in88.9 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N |
N/A
|
| HH221434-90014 | N/A 3 1/2 in88.9 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N |
N/A
|
| HH221434-902A1 | N/A 3 1/2 in88.9 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N |
N/A
|
| HH221434-90041 | N/A 3 1/2 in88.9 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N |
N/A
|
| HH221434-902A2 | N/A 3 1/2 in88.9 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N |
N/A
|
| 98350-90023 | N/A 3 1/2 in88.9 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N |
N/A
|
| 98350 / 98789DC | N/A 3 1/2 in88.9 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N |
N/A
|
| 98350-902A1 | N/A 3 1/2 in88.9 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N |
N/A
|
| 98350-90020 | N/A 3 1/2 in88.9 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N |
N/A
|
| 98350-90024 | N/A 3 1/2 in88.9 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N |
N/A
|
| 98350-90060 | N/A 3 1/2 in88.9 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N |
N/A
|
| 98350-902A7 | N/A 3 1/2 in88.9 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N |
N/A
|
| 850A / 834D | N/A 3.5390 in89.891 mm | N/A 6.75 in171.450 mm | N/A 3.9375 in100.013 mm | N/A 4.9375 in125.413 mm | N/A 160000 lbf712000 N | N/A 23800 lbf106000 N |
N/A
|
| HM921343-90010 | N/A 3.5400 in89.916 mm | N/A 7.479 in189.967 mm | N/A 2.13 in54.102 mm | N/A 3.3799 in85.849 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N |
N/A
|
| HM921343V / HM921310D | N/A 3.5400 in89.916 mm | N/A 7.479 in189.967 mm | N/A 2.13 in54.102 mm | N/A 3.3799 in85.849 mm | N/A 133000 lbf592000 N | N/A 19800 lbf88100 N |
N/A
|
| HM921343 / HM921310DV | N/A 3.5400 in89.916 mm | N/A 7.479 in189.967 mm | N/A 2.13 in54.102 mm | N/A 3.3799 in85.849 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N |
N/A
|
| HM921343-90011 | N/A 3.5400 in89.916 mm | N/A 7.479 in189.967 mm | N/A 2.13 in54.102 mm | N/A 3.3799 in85.849 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N |
N/A
|