Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1676 - 1700 of 4804 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

686 / 672D N/A 3.7392 in94.976 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.5630 in90.500 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A
682 / 672DC N/A 3.7392 in94.976 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A
686 / 672DC N/A 3.7392 in94.976 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.5630 in90.500 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A
867A / 854D N/A 3.7392 in94.976 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A
867A / 854DC N/A 3.7392 in94.976 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A
862 / 854D N/A 3.7402 in95.001 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A
862 / 854DC N/A 3.7402 in95.001 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A
L319249-90019 N/A 3 3/4 in95.250 mm N/A 5.1250 in130.175 mm N/A 1.5625 in39.688 mm N/A 1.8749 in47.622 mm N/A 37300 lbf166000 N N/A 5560 lbf24700 N N/A
LM119348-902A4 N/A 3 3/4 in95.250 mm N/A 5.3750 in136.525 mm N/A 2.25 in57.15 mm N/A 2.6873 in68.257 mm N/A 54600 lbf243000 N N/A 8140 lbf36200 N N/A
LM119348-902B4 N/A 3 3/4 in95.250 mm N/A 5.3750 in136.525 mm N/A 2.25 in57.15 mm N/A 2.6873 in68.257 mm N/A 54600 lbf243000 N N/A 8140 lbf36200 N N/A
42376-90050 N/A 3 3/4 in95.250 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A
42375-90040 N/A 3 3/4 in95.250 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A
42375-90121 N/A 3 3/4 in95.250 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A
42376 / 42587DC N/A 3 3/4 in95.250 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A
42376-99409 N/A 3 3/4 in95.250 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A
42376-90061 N/A 3 3/4 in95.250 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A
42376-90191 N/A 3 3/4 in95.250 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A
42376-90052 N/A 3 3/4 in95.250 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A
42376-902A2 N/A 3 3/4 in95.250 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A
42375-90037 N/A 3 3/4 in95.250 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A
42375-90116 N/A 3 3/4 in95.250 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A
42375-90156 N/A 3 3/4 in95.250 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A
42375-90045 N/A 3 3/4 in95.250 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A
42375-90144 N/A 3 3/4 in95.250 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A
42375-902A1 N/A 3 3/4 in95.250 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A
1676 - 1700 of 4804 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »