Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
CAD |
|---|---|---|---|---|---|---|---|
| 594-90196 | N/A 3 3/4 in95.250 mm | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N |
N/A
|
| 594-903C6 | N/A 3 3/4 in95.250 mm | N/A 6.000 in152.4 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N |
N/A
|
| 52375-90109 | N/A 3 3/4 in95.250 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52375-90200 | N/A 3 3/4 in95.250 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52375-90015 | N/A 3 3/4 in95.250 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52375-90016 | N/A 3 3/4 in95.250 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52375-90017 | N/A 3 3/4 in95.250 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52375-90119 | N/A 3 3/4 in95.250 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52375-90169 | N/A 3 3/4 in95.250 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 52375-90219 | N/A 3 3/4 in95.250 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N |
N/A
|
| 683XA / 672D | N/A 3 3/4 in95.250 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 683-90038 | N/A 3 3/4 in95.250 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 683XA / 672DC | N/A 3 3/4 in95.250 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 683 / 672DC | N/A 3 3/4 in95.250 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 683-90039 | N/A 3 3/4 in95.250 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 683-90042 | N/A 3 3/4 in95.250 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 683-90105 | N/A 3 3/4 in95.250 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 683-90137 | N/A 3 3/4 in95.250 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 683-90173 | N/A 3 3/4 in95.250 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N |
N/A
|
| 776-90102 | N/A 3 3/4 in95.250 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N |
N/A
|
| 776W / 773D | N/A 3 3/4 in95.250 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N |
N/A
|
| 777 / 773D | N/A 3 3/4 in95.250 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N |
N/A
|
| 776-90169 | N/A 3 3/4 in95.250 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N |
N/A
|
| 776W / 774CD | N/A 3 3/4 in95.250 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N |
N/A
|
| 776-902A3 | N/A 3 3/4 in95.250 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N |
N/A
|