Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
2426 - 2450 of 4804 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

74525-902B7 N/A 5.2500 in133.35 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A
74525-90254 N/A 5.2500 in133.35 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A
74525-902A5 N/A 5.2500 in133.35 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A
74525-902B1 N/A 5.2500 in133.35 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A
74525-90211 N/A 5.2500 in133.35 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A
74525-90212 N/A 5.2500 in133.35 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A
74525-90213 N/A 5.2500 in133.35 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A
95524V / 95927CD N/A 5.2500 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 292000 lbf1300000 N N/A 43400 lbf193000 N N/A
95525-90147 N/A 5.2500 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95528-90144 N/A 5.2500 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95525-90149 N/A 5.2500 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95525-90150 N/A 5.2500 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95525-90152 N/A 5.2500 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95525-902A4 N/A 5.2500 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95525-902A8 N/A 5.2500 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95525-903A9 N/A 5.2500 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95525-906C4 N/A 5.2500 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95525-902A1 N/A 5.2500 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95525-902B8 N/A 5.2500 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95525-905A7 N/A 5.2500 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95528-90145 N/A 5.2500 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95528-90146 N/A 5.2500 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
95528-90147 N/A 5.2500 in133.35 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A
48393-90031 N/A 5.3750 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
48393A / 48320D N/A 5.3750 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A
2426 - 2450 of 4804 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »