Key Features
- High radial load capacity
- Full-complement construction, no cage included
- Can manage axial loads in one direction and small axial displacement
- Sold as a completely unitized assembly
- Enhanced operational reliability due to optimized bearing design and reduced heat generation
- Long service life
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
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
DUR/DOR F/E |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| NCF1892VW40 | N/A 460 mm | N/A 580 mm22.8346 in | N/A 2.2047 in56 mm | N/A 2040000 N458000 lbf | N/A 1030000 N232000 lbf | N/A 552.6 mm21.7559 in | N/A 290 rpm | N/A 250 rpm |
N/A
|
| NCF2992V | N/A 460 mm | N/A 620 mm24.4094 in | N/A 3.7402 in95 mm | N/A 4610000 N1040000 lbf | N/A 2310000 N518000 lbf | N/A 578.5 mm22.7756 in | N/A 300 rpm | N/A 280 rpm |
N/A
|
| NCF1896V | N/A 480 mm | N/A 600 mm23.622 in | N/A 2.2047 in56 mm | N/A 2090000 N471000 lbf | N/A 1040000 N234000 lbf | N/A 573 mm22.5591 in | N/A 390 rpm | N/A 340 rpm |
N/A
|
| NCF2996V | N/A 480 mm | N/A 650 mm25.5906 in | N/A 3.937 in100 mm | N/A 4910000 N110000 lbf | N/A 2570000 N579000 lbf | N/A 615.2 mm24.2205 in | N/A 230 rpm | N/A 210 rpm |
N/A
|
| NCF2996VC3 | N/A 480 mm | N/A 650 mm25.5906 in | N/A 3.937 in100 mm | N/A 4910000 N110000 lbf | N/A 2570000 N579000 lbf | N/A 615.2 mm24.2205 in | N/A 230 rpm | N/A 210 rpm |
N/A
|
| NCF18/500V | N/A 500 mm | N/A 620 mm24.4094 in | N/A 2.2047 in56 mm | N/A 2210000 N496000 lbf | N/A 1070000 N241000 lbf | N/A 593.3 mm23.3583 in | N/A 370 rpm | N/A 330 rpm |
N/A
|
| NCF18/500VC3 | N/A 500 mm | N/A 620 mm24.4094 in | N/A 2.2047 in56 mm | N/A 2210000 N496000 lbf | N/A 1070000 N241000 lbf | N/A 593.3 mm23.3583 in | N/A 260 rpm | N/A 220 rpm |
N/A
|
| NCF18/500VC4 | N/A 500 mm | N/A 620 mm24.4094 in | N/A 2.2047 in56 mm | N/A 2210000 N496000 lbf | N/A 1070000 N241000 lbf | N/A 593.3 mm23.3583 in | N/A 260 rpm | N/A 220 rpm |
N/A
|
| NCF29/500V | N/A 500 mm | N/A 670 mm26.3780 in | N/A 3.937 in100 mm | N/A 5060000 N1140000 lbf | N/A 2610000 N587000 lbf | N/A 630.9 mm24.8386 in | N/A 280 rpm | N/A 260 rpm |
N/A
|
| NCF29/500VC3 | N/A 500 mm | N/A 670 mm26.3780 in | N/A 3.937 in100 mm | N/A 5060000 N1140000 lbf | N/A 2610000 N587000 lbf | N/A 630.9 mm24.8386 in | N/A 280 rpm | N/A 260 rpm |
N/A
|
| NCF18/530V | N/A 530 mm | N/A 650 mm25.5906 in | N/A 2.2047 in56 mm | N/A 2340000 N525000 lbf | N/A 1100000 N248000 lbf | N/A 624 mm24.5669 in | N/A 350 rpm | N/A 300 rpm |
N/A
|
| NCF18/530VC3 | N/A 530 mm | N/A 650 mm25.5906 in | N/A 2.2047 in56 mm | N/A 2340000 N525000 lbf | N/A 1100000 N248000 lbf | N/A 624 mm24.5669 in | N/A 240 rpm | N/A 210 rpm |
N/A
|
| NCF29/530V | N/A 530 mm | N/A 710 mm27.9528 in | N/A 4.1732 in106 mm | N/A 6070000 N1370000 lbf | N/A 3030000 N682000 lbf | N/A 673 mm26.4961 in | N/A 240 rpm | N/A 220 rpm |
N/A
|
| NCF18/560V | N/A 560 mm | N/A 680 mm26.7717 in | N/A 2.2047 in56 mm | N/A 2460000 N554000 lbf | N/A 1130000 N255000 lbf | N/A 654.7 mm25.7756 in | N/A 320 rpm | N/A 280 rpm |
N/A
|
| NCF29/560V | N/A 560 mm | N/A 750 mm29.5276 in | N/A 4.4094 in112 mm | N/A 6840000 N1540000 lbf | N/A 3440000 N772000 lbf | N/A 709 mm27.9134 in | N/A 220 rpm | N/A 210 rpm |
N/A
|
| NCF18/600V | N/A 600 mm | N/A 730 mm28.7402 in | N/A 2.3622 in60 mm | N/A 2630000 N592000 lbf | N/A 1170000 N263000 lbf | N/A 695.2 mm27.3701 in | N/A 300 rpm | N/A 270 rpm |
N/A
|
| NCF18/600VC3 | N/A 600 mm | N/A 730 mm28.7402 in | N/A 2.3622 in60 mm | N/A 2630000 N592000 lbf | N/A 1170000 N263000 lbf | N/A 695.2 mm27.3701 in | N/A 210 rpm | N/A 180 rpm |
N/A
|
| NCF18/600VW73C6 | N/A 600 mm | N/A 730 mm28.7402 in | N/A 2.3622 in60 mm | N/A 2630000 N592000 lbf | N/A 1170000 N263000 lbf | N/A 695.2 mm27.3701 in | N/A 210 rpm | N/A 180 rpm |
N/A
|
| NCF29/600V | N/A 600 mm | N/A 800 mm31.4961 in | N/A 4.6457 in118 mm | N/A 7170000 N1610000 lbf | N/A 3570000 N803000 lbf | N/A 735.5 mm29.6654 in | N/A 210 rpm | N/A 200 rpm |
N/A
|
| NCF18/630V | N/A 630 mm | N/A 780 mm30.7087 in | N/A 2.7165 in69 mm | N/A 3100000 N698000 lbf | N/A 1410000 N316000 lbf | N/A 737.5 mm29.0354 in | N/A 200 rpm | N/A 170 rpm |
N/A
|
| NCF18/630VC3 | N/A 630 mm | N/A 780 mm30.7087 in | N/A 2.7165 in69 mm | N/A 3100000 N698000 lbf | N/A 1410000 N316000 lbf | N/A 737.5 mm29.0354 in | N/A 200 rpm | N/A 170 rpm |
N/A
|
| NCF18/630VC4 | N/A 630 mm | N/A 780 mm30.7087 in | N/A 2.7165 in69 mm | N/A 3100000 N698000 lbf | N/A 1410000 N316000 lbf | N/A 737.5 mm29.0354 in | N/A 200 rpm | N/A 170 rpm |
N/A
|
| NCF18/630VC6 | N/A 630 mm | N/A 780 mm30.7087 in | N/A 2.7165 in69 mm | N/A 3100000 N698000 lbf | N/A 1410000 N316000 lbf | N/A 737.5 mm29.0354 in | N/A 200 rpm | N/A 170 rpm |
N/A
|
| NCF18/630VW73C6 | N/A 630 mm | N/A 780 mm30.7087 in | N/A 2.7165 in69 mm | N/A 3100000 N698000 lbf | N/A 1410000 N316000 lbf | N/A 737.5 mm29.0354 in | N/A 200 rpm | N/A 170 rpm |
N/A
|
| NCF18/670V | N/A 670 mm | N/A 820 mm32.2835 in | N/A 2.7165 in69 mm | N/A 3320000 N746000 lbf | N/A 1450000 N327000 lbf | N/A 782.3 mm30.7992 in | N/A 190 rpm | N/A 160 rpm |
N/A
|