Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Total Width (T1) (in)

Total Width (T1) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Total Width (T1)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

LM11949-902A8 N/A 3/4 in19.05 mm N/A 1.7810 in45.237 mm N/A 0.6550 in16.637 mm N/A 0.4750 in12.065 mm N/A 0.6100 in15.494 mm N/A 0.641 in16.281 mm N/A 8800 lbf39100 N N/A 7200 lbf32000 N N/A CAD Icon (for items table)
LM11900LA-99401 N/A 3/4 in19.05 mm N/A 1.7810 in45.237 mm N/A 0.6550 in16.637 mm N/A 0.4750 in12.065 mm N/A 0.6100 in16.281 mm N/A 0.685 in17.4 mm N/A 8800 lbf39100 N N/A 7200 lbf32000 N N/A CAD Icon (for items table)
M12600LA-99401 N/A 0.8437 in21.430 mm N/A 1.9687 in50.005 mm N/A 0.7200 in18.288 mm N/A 0.5500 in13.970 mm N/A 0.69 in17.526 mm N/A 0.765 in19.43 mm N/A 11700 lbf52200 N N/A 9780 lbf43500 N N/A CAD Icon (for items table)
07000LA-99402 N/A 1 in25.400 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 0.3750 in9.525 mm N/A 0.5313 in13.495 mm N/A 0.606 in15.4 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
L44600LA-902B2 N/A 1 in25.400 mm N/A 1.9800 in50.292 mm N/A 0.5800 in14.732 mm N/A 0.4200 in10.668 mm N/A 0.56 in14.224 mm N/A 0.635 in16.13 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
L44600LA-902B4 N/A 1 in25.400 mm N/A 1.9800 in50.292 mm N/A 0.5800 in14.732 mm N/A 0.4200 in10.668 mm N/A 0.56 in14.224 mm N/A 0.635 in16.13 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
L44600LA-99401 N/A 1 in25.400 mm N/A 1.9800 in50.292 mm N/A 0.5800 in14.732 mm N/A 0.4200 in10.668 mm N/A 0.56 in14.224 mm N/A 0.635 in16.13 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD Icon (for items table)
LM67000LA-902B6 N/A 1 1/4 in31.750 mm N/A 2.3280 in59.131 mm N/A 0.6600 in16.764 mm N/A 0.4650 in11.811 mm N/A 0.625 in15.875 mm N/A 0.7 in17.78 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
LM48500LA-902A3 N/A 1 3/8 in34.925 mm N/A 2.5625 in65.088 mm N/A 0.7200 in18.288 mm N/A 0.5500 in13.970 mm N/A 0.71 in18.034 mm N/A 0.785 in19.94 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A CAD Icon (for items table)
LM48500LA-99401 N/A 1 3/8 in34.925 mm N/A 2.5625 in65.088 mm N/A 0.7200 in18.288 mm N/A 0.5500 in13.970 mm N/A 0.71 in18.034 mm N/A 0.785 in19.94 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A CAD Icon (for items table)
LM290700LA-902A1 N/A 1 1/2 in38.1 mm N/A 2.5625 in65.088 mm N/A 0.7200 in18.288 mm N/A 0.5500 in13.970 mm N/A 0.71 in18.034 mm N/A 0.785 in19.94 mm N/A 10900 lbf48600 N N/A 13600 lbf60300 N N/A CAD Icon (for items table)
13600LA-902A2 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 0.7500 in19.050 mm N/A 0.5938 in15.083 mm N/A 0.75 in19.05 mm N/A 0.825 in20.96 mm N/A 15100 lbf67200 N N/A 15300 lbf67900 N N/A CAD Icon (for items table)
479-902A1 N/A 2.6250 in66.675 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 0.9230 in23.444 mm N/A 1.1418 in29.002 mm N/A 1.2720 in32.418 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
395LA-99401 N/A 2 11/16 in68.263 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.8661 in21.999 mm N/A 0.97 in24.64 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
395LA-902B2 N/A 2 11/16 in68.263 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.8661 in21.999 mm N/A 0.9141 in23.218 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1