- Body - PH 13-8 Mo stainless steel per AMS 5629 - heat treated.
- Ball - 440C stainless steel per AMS 5630 - heat treated.
- Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ASW-3ETC)
- Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
- Temperature range: -65°F to +325°F.
- No load rotational breakaway torque can be varied to meet specific application requirements.
- Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ASWK-3ET.
- As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
- Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/7, and are approved for procurement under this specification.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASW-3ET | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASW-3ETC | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASG-3ET | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASG-3ETC | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASWK-3ET | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASWK-3ETC | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASGK-3ET | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASGK-3ETC | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.375 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 2,360 lb |
N/A
|
| ASW-4ET | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASW-4ETC | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASG-4ET | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASG-4ETC | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASWK-4ET | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASWK-4ETC | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASGK-4ET | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASGK-4ETC | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 4,860 lb |
N/A
|
| ASW-5ET | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A
|
| ASW-5ETC | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A
|
| ASG-5ET | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A
|
| ASG-5ETC | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A
|
| ASWK-5ET | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A
|
| ASWK-5ETC | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A
|
| ASGK-5ET | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A
|
| ASGK-5ETC | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 7,180 lb |
N/A
|
| ASW-6ET | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 3/8-24 | N/A 8,550 lb |
N/A
|