• Body - PH 13-8 Mo stainless steel per AMS 5629 - heat treated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ASW-3ETC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ASWK-3ET.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/7, and are approved for procurement under this specification.
51 - 75 of 80 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ASG-10ET N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 5/8-18 N/A 21,900 lb N/A
ASG-10ETC N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 5/8-18 N/A 21,900 lb N/A
ASWK-10ET N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 5/8-18 N/A 21,900 lb N/A
ASWK-10ETC N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 5/8-18 N/A 21,900 lb N/A
ASGK-10ET N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 5/8-18 N/A 21,900 lb N/A
ASGK-10ETC N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 5/8-18 N/A 21,900 lb N/A
ASW-12ET N/A Right Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.625 in N/A 3/4-16 N/A 29,300 lb N/A
ASW-12ETC N/A Right Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.625 in N/A 3/4-16 N/A 29,300 lb N/A
ASG-12ET N/A Left Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.625 in N/A 3/4-16 N/A 29,300 lb N/A
ASG-12ETC N/A Left Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.625 in N/A 3/4-16 N/A 29,300 lb N/A
ASWK-12ET N/A Right Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.625 in N/A 3/4-16 N/A 29,300 lb N/A
ASWK-12ETC N/A Right Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.625 in N/A 3/4-16 N/A 29,300 lb N/A
ASGK-12ET N/A Left Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.625 in N/A 3/4-16 N/A 29,300 lb N/A
ASGK-12ETC N/A Left Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.625 in N/A 3/4-16 N/A 29,300 lb N/A
ASW-14ET N/A Right Hand N/A .8750 in N/A .875 in N/A .765 in N/A 3.375 in N/A 2.025 in N/A 1.875 in N/A 7/8-14 N/A 34,500 lb N/A
ASW-14ETC N/A Right Hand N/A .8750 in N/A .875 in N/A .765 in N/A 3.375 in N/A 2.025 in N/A 1.875 in N/A 7/8-14 N/A 34,500 lb N/A
ASG-14ET N/A Left Hand N/A .8750 in N/A .875 in N/A .765 in N/A 3.375 in N/A 2.025 in N/A 1.875 in N/A 7/8-14 N/A 34,500 lb N/A
ASG-14ETC N/A Left Hand N/A .8750 in N/A .875 in N/A .765 in N/A 3.375 in N/A 2.025 in N/A 1.875 in N/A 7/8-14 N/A 34,500 lb N/A
ASWK-14ET N/A Right Hand N/A .8750 in N/A .875 in N/A .765 in N/A 3.375 in N/A 2.025 in N/A 1.875 in N/A 7/8-14 N/A 34,500 lb N/A
ASWK-14ETC N/A Right Hand N/A .8750 in N/A .875 in N/A .765 in N/A 3.375 in N/A 2.025 in N/A 1.875 in N/A 7/8-14 N/A 34,500 lb N/A
ASGK-14ET N/A Left Hand N/A .8750 in N/A .875 in N/A .765 in N/A 3.375 in N/A 2.025 in N/A 1.875 in N/A 7/8-14 N/A 34,500 lb N/A
ASGK-14ETC N/A Left Hand N/A .8750 in N/A .875 in N/A .765 in N/A 3.375 in N/A 2.025 in N/A 1.875 in N/A 7/8-14 N/A 34,500 lb N/A
ASW-16ET N/A Right Hand N/A 1.0000 in N/A 1.375 in N/A 1.015 in N/A 4.125 in N/A 2.775 in N/A 2.125 in N/A 1 1/4-12 N/A 80,300 lb N/A
ASW-16ETC N/A Right Hand N/A 1.0000 in N/A 1.375 in N/A 1.015 in N/A 4.125 in N/A 2.775 in N/A 2.125 in N/A 1 1/4-12 N/A 80,300 lb N/A
ASG-16ET N/A Left Hand N/A 1.0000 in N/A 1.375 in N/A 1.015 in N/A 4.125 in N/A 2.775 in N/A 2.125 in N/A 1 1/4-12 N/A 80,300 lb N/A
51 - 75 of 80 | Results Per Page | View | Unit of Measure
1 2 3 4